(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drill Press vise EA525DA-4

Drill Press vise EA525DA-4

【Product Specifications】
・Cast iron
・Only -3 equipped with mount groove
・-1, -2, -4 has flat sides.
・Jaw width…100mm
・Max opening…100mm
・Weight…8.6kg

Part Number

Configured Part Number is shown.

EA525DA-4

Part Number
EA525DA-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 603.15

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 8.6 kg Side Flat type Materials Cast iron
Product type Main unit Maximum opening(mm) 100 Opening width(mm) 100
Depth of opening 40mm Overall height 80mm Specification 1 ·Materials: Cast iron/side: Flat type/mouth width: 100 mm·Maximum opening: 100 mm・mouth depth: 40 mm·Overall height: 80 mm·Weight: 8.6 kg·JAN: 4518340436275

Please check the type/dimensions/specifications of the part EA525DA-4 in the Drill Press vise EA525DA-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)