(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[3-Way] Super-Precision Machine vise EA525AL-2

[3-Way] Super-Precision Machine vise EA525AL-2

【Product Specifications】
・Tiltable longitudinally to 90° and laterally to 45° (equipped with angle scales)
・360°-swivel base (with a scale)
・Cast iron
・Jaw width…50mm
・Opening…50mm
・Weight…4.0kg

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA525AL-2

 
Part Number
EA525AL-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,000.81

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 4.0 kg Materials Cast iron Product type Main unit
Maximum opening(mm) 50 Opening width(mm) 50 Specification 1 ·Materials: Cast iron/mouth width: 50 mm·Maximum opening: 50 mm/weight: 4.0 kg / 90° vertically, tilted 45° left and right (with angle scale) / 360° rotating base (with scale) / JAN: 4518340871823

Please check the type/dimensions/specifications of the part EA525AL-2 in the [3-Way] Super-Precision Machine vise EA525AL-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)