(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

File Set For Iron Work (9 Pcs) EA521VC-53

File Set For Iron Work (9 Pcs) EA521VC-53

【Product Specifications】
・Set Details…9 tools
・Length 150mm・Triangle・Dead smooth
・Length 150mm・Triangle・Fine
・Length 200mm・Semi circular・Coarse
・Length 200mm・Flat・Coarse
・Length 250mm・Circle・Coarse
・Length 250mm・Semi circular・Coarse
・Length 250mmFlat・Coarse(Single-cut)
・Length 250mm・Flat・Coarse(Double-cut)
・Length 300mm・Flat・Coarse
・Weight-1.94kg

Part Number

Configured Part Number is shown.

EA521VC-53

Part Number
EA521VC-53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 396.82

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521VC-53 in the File Set For Iron Work (9 Pcs) EA521VC-53 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)