(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe Deburring Brush

Pipe Deburring Brush

[Features]
· Cleanly removes burrs from the inner/outer surfaces of pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BKS-35

 
Part Number
BKS-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 66.82

5 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Umbrella-shaped brush Outer Diameter(mm) 35
Wire diameter(mm) 0.3 Material Steel wire Maximum Engine Speed(min-1) 3000

Please check the type/dimensions/specifications of the part BKS-35 in the Pipe Deburring Brush series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)