(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKATT DISC (N) C【50 Pieces Per Package】

SKATT DISC (N) C

[Features]
· Upgraded version of the popular product SKATT DISC.
· Backup reinforcement enabled balanced polishing work and long life.
· A wide array of products and rubber holders with selectable hardness enable use for a wide variety of work.
[Applications]
· Glass chamfering.
· Polishing tile, ceramics, marble and non-ferrous metals

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SKDFB50-C-60
SKDFB50-C-80
SKDFB50-C-100
SKDFB50-C-120
SKDFB50-C-180
SKDFB50-C-240
SKDFB50-C-320
SKDFB50-C-400
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)

SGD 148.00

50 Pieces Per Package

50 Pack(s) 8 Day(s) or more 60

SGD 147.00

50 Pieces Per Package

50 Pack(s) 8 Day(s) or more 80

SGD 147.00

50 Pieces Per Package

50 Pack(s) 8 Day(s) or more 100

SGD 147.00

50 Pieces Per Package

50 Pack(s) 8 Day(s) or more 120

SGD 147.00

50 Pieces Per Package

1 Pack(s) 7 Day(s) or more 180

SGD 147.00

50 Pieces Per Package

50 Pack(s) 8 Day(s) or more 240

SGD 147.00

50 Pieces Per Package

50 Pack(s) 8 Day(s) or more 320

SGD 147.00

50 Pieces Per Package

1 Pack(s) 8 Day(s) or more 400

Loading...

  1. 1

Basic Information

Work Piece Stone / Glass Diameter(mm) 50 Abrasive Grain C Abrasive Grain
Maximum Operating Rotational Speed(min-1 (r.p.m)) 20000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)