(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Hex Socket (Power-Type) mm-Sized 9 Sockets 13-Pc. Set PH413M PH413M

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hex Socket (Power-Type) mm-Sized 9 Sockets 13-Pc. Set PH413M
Part Number: PH413M

Standard Unit Price: SGD 249.57 Special Price SGD 249.57
Days to Ship: 10 Day(s)

[Applications]
· For impact wrenches

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of PH413M

  • Product Type
    Other
  • Opposite side dimensions(mm)
    5 ~ 17
  • Insertion Angle(mm)
    12.7
  • Trusco Code
    817-3946
  • Specifications
    With metal case, with corresponding pin and ring
  • Mass(g)
    2,600
  • Package details
    Hex socket (power-type): 5/6/8/10/12/14/17 mm; screwdriver bit socket: 42BHT/47BHT; extension bar: 4EX150A; ratchet handle: 4RH250; crossbar: 4CB250

Please check the type/dimensions/specifications of the part PH413M in the Hex Socket (Power-Type) mm-Sized 9 Sockets 13-Pc. Set PH413M series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)