(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bit Socket Hyper EH-□

Bit Socket Hyper EH-□

Standard Unit Price:
SGD 17.44-
Days to Ship :
9 Day(s) or more

[Features]
· Stress-dispersing shape and improved durability.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 21
  • 22
  • 23
  • 24
  • Clear
Outer Diameter(mm)

Refine by

  • 13.5
  • 14.5
  • 15.5
  • 16.5
  • 17.5
  • 18.7
  • 20
  • 21.2
  • 22.5
  • 23.7
  • 25
  • 26.2
  • 28.7
  • 30
  • 31.2
  • 32.5
  • Clear
Trusco Code

Refine by

  • 397-7960
  • 397-7951
  • 397-7943
  • 397-7935
  • 397-7927
  • 397-7919
  • 397-7901
  • 817-5310
  • 817-5309
  • 817-5308
  • 817-5307
  • 817-5306
  • 817-5305
  • 817-5304
  • 817-5303
  • 827-8487
  • Clear
Dimensions ℓ1(mm)

Refine by

  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • Clear
Dimensions ℓ2(mm)

Refine by

  • 57
  • 58
  • 59
  • 60
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
13.5
397-7901
6
60
10 Day(s)
SGD 17.44

Part Number : EH-8
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.44

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    13.5
  • Trusco Code
    397-7901
  • Dimensions ℓ1(mm)
    6
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    65
9
14.5
817-5310
6
60
10 Day(s)
SGD 17.44

Part Number : EH-9
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.44

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    9
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    14.5
  • Trusco Code
    817-5310
  • Dimensions ℓ1(mm)
    6
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    65
10
15.5
397-7919
7
60
10 Day(s)
SGD 17.97

Part Number : EH-10
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.97

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    15.5
  • Trusco Code
    397-7919
  • Dimensions ℓ1(mm)
    7
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    64
11
16.5
817-5303
7
60
10 Day(s)
SGD 17.94

Part Number : EH-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.94

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    11
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    16.5
  • Trusco Code
    817-5303
  • Dimensions ℓ1(mm)
    7
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    61
12
17.5
397-7927
8
60
10 Day(s)
SGD 18.00

Part Number : EH-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 18.00

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    17.5
  • Trusco Code
    397-7927
  • Dimensions ℓ1(mm)
    8
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    70
13
18.7
397-7935
8
60
10 Day(s)
SGD 19.06

Part Number : EH-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 19.06

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    18.7
  • Trusco Code
    397-7935
  • Dimensions ℓ1(mm)
    8
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    73
14
20
397-7943
9
60
9 Day(s)
SGD 19.32

Part Number : EH-14
Days to Ship 9 Day(s)
Standard Unit Price SGD 19.32

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    20
  • Trusco Code
    397-7943
  • Dimensions ℓ1(mm)
    9
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    82
15
21.2
817-5304
9
60
10 Day(s)
SGD 19.35

Part Number : EH-15
Days to Ship 10 Day(s)
Standard Unit Price SGD 19.35

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    15
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    21.2
  • Trusco Code
    817-5304
  • Dimensions ℓ1(mm)
    9
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    88
16
22.5
817-5305
10
59
10 Day(s)
SGD 19.38

Part Number : EH-16
Days to Ship 10 Day(s)
Standard Unit Price SGD 19.38

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    16
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    22.5
  • Trusco Code
    817-5305
  • Dimensions ℓ1(mm)
    10
  • Dimensions ℓ2(mm)
    59
  • Mass(g)
    95
17
23.7
827-8487
10
59
10 Day(s)
SGD 19.44

Part Number : EH-17
Days to Ship 10 Day(s)
Standard Unit Price SGD 19.44

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    23.7
  • Trusco Code
    827-8487
  • Dimensions ℓ1(mm)
    10
  • Dimensions ℓ2(mm)
    59
  • Mass(g)
    105
18
25
817-5306
11
59
10 Day(s)
SGD 20.43

Part Number : EH-18
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.43

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    18
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    25
  • Trusco Code
    817-5306
  • Dimensions ℓ1(mm)
    11
  • Dimensions ℓ2(mm)
    59
  • Mass(g)
    114
19
26.2
397-7951
12
59
10 Day(s)
SGD 20.48

Part Number : EH-19
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.48

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    26.2
  • Trusco Code
    397-7951
  • Dimensions ℓ1(mm)
    12
  • Dimensions ℓ2(mm)
    59
  • Mass(g)
    123
21
28.7
397-7960
13
58
10 Day(s)
SGD 22.03

Part Number : EH-21
Days to Ship 10 Day(s)
Standard Unit Price SGD 22.03

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    28.7
  • Trusco Code
    397-7960
  • Dimensions ℓ1(mm)
    13
  • Dimensions ℓ2(mm)
    58
  • Mass(g)
    139
22
30
817-5307
14
58
10 Day(s)
SGD 22.71

Part Number : EH-22
Days to Ship 10 Day(s)
Standard Unit Price SGD 22.71

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    22
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    30
  • Trusco Code
    817-5307
  • Dimensions ℓ1(mm)
    14
  • Dimensions ℓ2(mm)
    58
  • Mass(g)
    149
23
31.2
817-5308
14
58
10 Day(s)
SGD 30.29

Part Number : EH-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 30.29

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    23
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    31.2
  • Trusco Code
    817-5308
  • Dimensions ℓ1(mm)
    14
  • Dimensions ℓ2(mm)
    58
  • Mass(g)
    155
24
32.5
817-5309
15
57
10 Day(s)
SGD 32.19

Part Number : EH-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 32.19

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    24
  • Overall Length(mm)
    111
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    32.5
  • Trusco Code
    817-5309
  • Dimensions ℓ1(mm)
    15
  • Dimensions ℓ2(mm)
    57
  • Mass(g)
    177

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)