(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bit Socket Long EF-□L

Bit Socket Long EF-□L

Standard Unit Price:
SGD 24.12-
Days to Ship :
10 Day(s)

[Features]
· Compatible with 110 mm-deep form single tightening (EF-21L).
· Compatible with P cone for salt damage (up to 110 mm deep) (EF-12L).
· Double-nut compatible.
· Flower-shaped aperture.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 21
  • 22
  • 23
  • 24
  • Clear
Outer Diameter(mm)

Refine by

  • 17
  • 18.5
  • 19.5
  • 21
  • 22
  • 23.5
  • 24.5
  • 26
  • 28.5
  • 29.5
  • 31
  • 32
  • Clear
Trusco Code

Refine by

  • 817-5291
  • 817-5289
  • 817-3899
  • 817-3896
  • 817-3893
  • 817-3890
  • 817-3887
  • 817-3884
  • 817-3881
  • 817-3878
  • 817-3875
  • 817-3872
  • Clear
Dimensions ℓ1(mm)

Refine by

  • 18
  • 20
  • 21
  • 23
  • 24
  • 26
  • 27
  • 29
  • 30
  • 31
  • 32
  • 33
  • Clear
Dimensions ℓ2(mm)

Refine by

  • 106
  • 107
  • 108
  • 109
  • 110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12
17
817-5289
18
110
10 Day(s)
SGD 26.31

Part Number : EF-12L
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.31

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    17
  • Trusco Code
    817-5289
  • Dimensions ℓ1(mm)
    18
  • Dimensions ℓ2(mm)
    110
  • Mass(g)
    116
13
18.5
817-5291
20
110
10 Day(s)
SGD 26.39

Part Number : EF-13L
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.39

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    18.5
  • Trusco Code
    817-5291
  • Dimensions ℓ1(mm)
    20
  • Dimensions ℓ2(mm)
    110
  • Mass(g)
    130
14
19.5
817-3872
21
110
10 Day(s)
SGD 24.12

Part Number : EF-14L
Days to Ship 10 Day(s)
Standard Unit Price SGD 24.12

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    19.5
  • Trusco Code
    817-3872
  • Dimensions ℓ1(mm)
    21
  • Dimensions ℓ2(mm)
    110
  • Mass(g)
    137
15
21
817-3875
23
110
10 Day(s)
SGD 25.86

Part Number : EF-15L
Days to Ship 10 Day(s)
Standard Unit Price SGD 25.86

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    15
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    21
  • Trusco Code
    817-3875
  • Dimensions ℓ1(mm)
    23
  • Dimensions ℓ2(mm)
    110
  • Mass(g)
    149
16
22
817-3878
24
109
10 Day(s)
SGD 25.89

Part Number : EF-16L
Days to Ship 10 Day(s)
Standard Unit Price SGD 25.89

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    16
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    22
  • Trusco Code
    817-3878
  • Dimensions ℓ1(mm)
    24
  • Dimensions ℓ2(mm)
    109
  • Mass(g)
    156
17
23.5
817-3881
26
109
10 Day(s)
SGD 27.01

Part Number : EF-17L
Days to Ship 10 Day(s)
Standard Unit Price SGD 27.01

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    23.5
  • Trusco Code
    817-3881
  • Dimensions ℓ1(mm)
    26
  • Dimensions ℓ2(mm)
    109
  • Mass(g)
    168
18
24.5
817-3884
27
108
10 Day(s)
SGD 28.20

Part Number : EF-18L
Days to Ship 10 Day(s)
Standard Unit Price SGD 28.20

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    18
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    24.5
  • Trusco Code
    817-3884
  • Dimensions ℓ1(mm)
    27
  • Dimensions ℓ2(mm)
    108
  • Mass(g)
    176
19
26
817-3887
29
108
10 Day(s)
SGD 28.80

Part Number : EF-19L
Days to Ship 10 Day(s)
Standard Unit Price SGD 28.80

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    26
  • Trusco Code
    817-3887
  • Dimensions ℓ1(mm)
    29
  • Dimensions ℓ2(mm)
    108
  • Mass(g)
    190
21
28.5
817-3890
30
107
10 Day(s)
SGD 31.24

Part Number : EF-21L
Days to Ship 10 Day(s)
Standard Unit Price SGD 31.24

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    28.5
  • Trusco Code
    817-3890
  • Dimensions ℓ1(mm)
    30
  • Dimensions ℓ2(mm)
    107
  • Mass(g)
    213
22
29.5
817-3893
31
107
10 Day(s)
SGD 31.80

Part Number : EF-22L
Days to Ship 10 Day(s)
Standard Unit Price SGD 31.80

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    22
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    29.5
  • Trusco Code
    817-3893
  • Dimensions ℓ1(mm)
    31
  • Dimensions ℓ2(mm)
    107
  • Mass(g)
    222
23
31
817-3896
32
107
10 Day(s)
SGD 36.40

Part Number : EF-23L
Days to Ship 10 Day(s)
Standard Unit Price SGD 36.40

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    23
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    31
  • Trusco Code
    817-3896
  • Dimensions ℓ1(mm)
    32
  • Dimensions ℓ2(mm)
    107
  • Mass(g)
    239
24
32
817-3899
33
106
10 Day(s)
SGD 38.65

Part Number : EF-24L
Days to Ship 10 Day(s)
Standard Unit Price SGD 38.65

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    24
  • Overall Length(mm)
    155
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    32
  • Trusco Code
    817-3899
  • Dimensions ℓ1(mm)
    33
  • Dimensions ℓ2(mm)
    106
  • Mass(g)
    248

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)