(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bit Socket  Short Stubby (Ball-Type) EF-□SB

Bit Socket Short Stubby (Ball-Type) EF-□SB

Standard Unit Price:
SGD 11.80-
Days to Ship :
10 Day(s)

[Features]
· For attaching/removing hex bolt screws and flange bolts.
· Holds with coil spring and ball to prevent falling off.
· Shank with double groove.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • Clear
Outer Diameter(mm)

Refine by

  • 15.5
  • 16.5
  • 18
  • 19
  • 21
  • 22
  • Clear
Trusco Code

Refine by

  • 817-5294
  • 817-5293
  • 817-5292
  • 817-5290
  • 817-5288
  • 817-5287
  • Clear
Dimensions ℓ1(mm)

Refine by

  • 7
  • 8
  • 9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9
15.5
817-5294
7
10 Day(s)
SGD 11.80

Part Number : EF-9SB
Days to Ship 10 Day(s)
Standard Unit Price SGD 11.80

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    9
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    15.5
  • Trusco Code
    817-5294
  • Dimensions ℓ1(mm)
    7
  • Dimensions ℓ2(mm)
    20
  • Mass(g)
    30
10
16.5
817-5287
7
10 Day(s)
SGD 12.55

Part Number : EF-10SB
Days to Ship 10 Day(s)
Standard Unit Price SGD 12.55

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    16.5
  • Trusco Code
    817-5287
  • Dimensions ℓ1(mm)
    7
  • Dimensions ℓ2(mm)
    20
  • Mass(g)
    32
11
18
817-5288
7
10 Day(s)
SGD 12.88

Part Number : EF-11SB
Days to Ship 10 Day(s)
Standard Unit Price SGD 12.88

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    11
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    18
  • Trusco Code
    817-5288
  • Dimensions ℓ1(mm)
    7
  • Dimensions ℓ2(mm)
    20
  • Mass(g)
    36
12
19
817-5290
8
10 Day(s)
SGD 12.89

Part Number : EF-12SB
Days to Ship 10 Day(s)
Standard Unit Price SGD 12.89

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    19
  • Trusco Code
    817-5290
  • Dimensions ℓ1(mm)
    8
  • Dimensions ℓ2(mm)
    20
  • Mass(g)
    38
13
21
817-5292
8
10 Day(s)
SGD 13.35

Part Number : EF-13SB
Days to Ship 10 Day(s)
Standard Unit Price SGD 13.35

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    21
  • Trusco Code
    817-5292
  • Dimensions ℓ1(mm)
    8
  • Dimensions ℓ2(mm)
    20
  • Mass(g)
    44
14
22
817-5293
9
10 Day(s)
SGD 13.36

Part Number : EF-14SB
Days to Ship 10 Day(s)
Standard Unit Price SGD 13.36

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    22
  • Trusco Code
    817-5293
  • Dimensions ℓ1(mm)
    9
  • Dimensions ℓ2(mm)
    20
  • Mass(g)
    46

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)