(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bit Socket EF-□

Bit Socket EF-□

Standard Unit Price:
SGD 15.59-
Days to Ship :
10 Day(s)

[Features]
· Double-nut compatible.
· Flower-shaped aperture.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 21
  • 22
  • 23
  • 24
  • Clear
Outer Diameter(mm)

Refine by

  • 12
  • 13.5
  • 14.5
  • 16
  • 17
  • 18.5
  • 19.5
  • 21
  • 22
  • 23.5
  • 24.5
  • 26
  • 28.5
  • 29.5
  • 31
  • 32
  • Clear
Trusco Code

Refine by

  • 817-3903
  • 817-3898
  • 817-3895
  • 817-3892
  • 817-3889
  • 817-3886
  • 817-3883
  • 817-3880
  • 817-3877
  • 817-3874
  • 817-3871
  • 817-3869
  • 817-3867
  • 817-3865
  • 817-3863
  • 817-3862
  • Clear
Dimensions ℓ1(mm)

Refine by

  • 10
  • 12
  • 13
  • 14
  • 15
  • 16
  • 18
  • 19
  • 20
  • 22
  • 23
  • 24
  • 27
  • 28
  • 29
  • 30
  • Clear
Dimensions ℓ2(mm)

Refine by

  • 57
  • 58
  • 59
  • 60
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
12
817-3862
10
60
10 Day(s)
SGD 15.59

Part Number : EF-8
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.59

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    12
  • Trusco Code
    817-3862
  • Dimensions ℓ1(mm)
    10
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    53
9
13.5
817-3903
12
60
10 Day(s)
SGD 15.60

Part Number : EF-9
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.60

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    9
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    13.5
  • Trusco Code
    817-3903
  • Dimensions ℓ1(mm)
    12
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    55
10
14.5
817-3863
13
60
10 Day(s)
SGD 16.16

Part Number : EF-10
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.16

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    14.5
  • Trusco Code
    817-3863
  • Dimensions ℓ1(mm)
    13
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    61
11
16
817-3865
14
60
10 Day(s)
SGD 16.21

Part Number : EF-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.21

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    11
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    16
  • Trusco Code
    817-3865
  • Dimensions ℓ1(mm)
    14
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    70
12
17
817-3867
15
60
10 Day(s)
SGD 16.24

Part Number : EF-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.24

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    17
  • Trusco Code
    817-3867
  • Dimensions ℓ1(mm)
    15
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    76
13
18.5
817-3869
16
60
10 Day(s)
SGD 17.14

Part Number : EF-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.14

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    18.5
  • Trusco Code
    817-3869
  • Dimensions ℓ1(mm)
    16
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    86
14
19.5
817-3871
18
60
10 Day(s)
SGD 17.38

Part Number : EF-14
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.38

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    19.5
  • Trusco Code
    817-3871
  • Dimensions ℓ1(mm)
    18
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    92
15
21
817-3874
19
60
10 Day(s)
SGD 17.42

Part Number : EF-15
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.42

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    15
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    21
  • Trusco Code
    817-3874
  • Dimensions ℓ1(mm)
    19
  • Dimensions ℓ2(mm)
    60
  • Mass(g)
    100
16
22
817-3877
20
59
10 Day(s)
SGD 17.45

Part Number : EF-16
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.45

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    16
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    22
  • Trusco Code
    817-3877
  • Dimensions ℓ1(mm)
    20
  • Dimensions ℓ2(mm)
    59
  • Mass(g)
    105
17
23.5
817-3880
22
59
10 Day(s)
SGD 17.48

Part Number : EF-17
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.48

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    23.5
  • Trusco Code
    817-3880
  • Dimensions ℓ1(mm)
    22
  • Dimensions ℓ2(mm)
    59
  • Mass(g)
    112
18
24.5
817-3883
23
59
10 Day(s)
SGD 18.35

Part Number : EF-18
Days to Ship 10 Day(s)
Standard Unit Price SGD 18.35

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    18
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    24.5
  • Trusco Code
    817-3883
  • Dimensions ℓ1(mm)
    23
  • Dimensions ℓ2(mm)
    59
  • Mass(g)
    118
19
26
817-3886
24
59
10 Day(s)
SGD 18.41

Part Number : EF-19
Days to Ship 10 Day(s)
Standard Unit Price SGD 18.41

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    26
  • Trusco Code
    817-3886
  • Dimensions ℓ1(mm)
    24
  • Dimensions ℓ2(mm)
    59
  • Mass(g)
    128
21
28.5
817-3889
27
58
10 Day(s)
SGD 19.75

Part Number : EF-21
Days to Ship 10 Day(s)
Standard Unit Price SGD 19.75

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    28.5
  • Trusco Code
    817-3889
  • Dimensions ℓ1(mm)
    27
  • Dimensions ℓ2(mm)
    58
  • Mass(g)
    144
22
29.5
817-3892
28
58
10 Day(s)
SGD 20.83

Part Number : EF-22
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.83

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    22
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    29.5
  • Trusco Code
    817-3892
  • Dimensions ℓ1(mm)
    28
  • Dimensions ℓ2(mm)
    58
  • Mass(g)
    150
23
31
817-3895
29
58
10 Day(s)
SGD 26.67

Part Number : EF-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.67

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    23
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    31
  • Trusco Code
    817-3895
  • Dimensions ℓ1(mm)
    29
  • Dimensions ℓ2(mm)
    58
  • Mass(g)
    163
24
32
817-3898
30
57
10 Day(s)
SGD 28.59

Part Number : EF-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 28.59

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    24
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    32
  • Trusco Code
    817-3898
  • Dimensions ℓ1(mm)
    30
  • Dimensions ℓ2(mm)
    57
  • Mass(g)
    170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)