(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Screwdriver Bit Socket 3□BHT

Screwdriver Bit Socket 3□BHT

Standard Unit Price:
SGD 15.11
Days to Ship :
10 Day(s)

[Applications]
· For manual work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    52
  • Outer Diameter(mm)
    19
  • Dimension ℓ(mm)
    24

Catalog

Japanese Only

Part Number
Trusco Code

Refine by

  • 817-4976
  • 817-4975
  • Clear
Nominal

Refine by

  • ⊕ №2
  • ⊖7×24
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
817-4975
⊕ №2
10 Day(s)
SGD 15.11

Part Number : 32BHT
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.11

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    52
  • Outer Diameter(mm)
    19
  • Trusco Code
    817-4975
  • Dimension ℓ(mm)
    24
  • Nominal
    ⊕ №2
  • Mass(g)
    50
817-4976
⊖7×24
10 Day(s)
SGD 15.11

Part Number : 37BHT
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.11

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    52
  • Outer Diameter(mm)
    19
  • Trusco Code
    817-4976
  • Dimension ℓ(mm)
    24
  • Nominal
    ⊖7×24
  • Mass(g)
    49

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)