(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Impact Wrench Adapter PAD4□

Impact Wrench Adapter PAD4□

Standard Unit Price:
SGD 28.63-
Days to Ship :
10 Day(s)

[Features]
· A standard impact wrench adapter.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Concave insertion angle(mm)
    12.7 (1/2)

Catalog

Japanese Only

Part Number
Overall length (L dimension)(mm)

Refine by

  • 41
  • 49
  • Clear
Trusco Code

Refine by

  • 817-3935
  • 817-3934
  • Clear
Dimension D(mm)

Refine by

  • 25
  • 30
  • Clear
Convex insertion angle(mm)

Refine by

  • 9.5 (3/8)
  • 19.0 (3/4)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
41
817-3934
25
9.5 (3/8)
10 Day(s)
SGD 28.63

Part Number : PAD43
Days to Ship 10 Day(s)
Standard Unit Price SGD 28.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    41
  • Trusco Code
    817-3934
  • Dimension D(mm)
    25
  • Concave insertion angle(mm)
    12.7 (1/2)
  • Convex insertion angle(mm)
    9.5 (3/8)
  • Mass(g)
    78
49
817-3935
30
19.0 (3/4)
10 Day(s)
SGD 32.50

Part Number : PAD46
Days to Ship 10 Day(s)
Standard Unit Price SGD 32.50

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    49
  • Trusco Code
    817-3935
  • Dimension D(mm)
    30
  • Concave insertion angle(mm)
    12.7 (1/2)
  • Convex insertion angle(mm)
    19.0 (3/4)
  • Mass(g)
    167

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)