(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Universal Joint For Impact Wrench P8UJ

Universal Joint For Impact Wrench P8UJ

Standard Unit Price:
SGD 139.19
Days to Ship :
10 Day(s)

[Features]
· Neck swivels 30 degrees.

Basic Specifications

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Overall length (L dimension)(mm)
    126
  • Trusco Code
    817-4304
  • Dimension d1(mm)
    67
  • Dimension D2(mm)
    54
  • Dimension ℓ(mm)
    79.4
  • Mass(g)
    1,700

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 139.19

Part Number : P8UJ
Days to Ship 10 Day(s)
Standard Unit Price SGD 139.19

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Overall length (L dimension)(mm)
    126
  • Trusco Code
    817-4304
  • Dimension d1(mm)
    67
  • Dimension D2(mm)
    54
  • Dimension ℓ(mm)
    79.4
  • Mass(g)
    1,700

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)