(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sampler ® PFA Square Container

Click this image to zoom it.

Move the mouse over the image to zoom

Sampler ® PFA Square Container

Standard Unit Price:
SGD 226.94-
Days to Ship :
29 Day(s) or more

[Features]
· A large PFA square container.
· Many containers can be efficiently stored in a limited space because of the square shape.
· Since it is tall, it can be filled with a relatively large amount of reagent.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 1500ml
  • 4000ml
  • Clear
Other

Refine by

  • Option
  • Clear
Main Body Height(mm)

Refine by

  • 12
  • 68
  • 170
  • Clear
Nominal

Refine by

  • 1.6 main body
  • 4.3 main body
  • Dedicated lid
  • Clear
Outer Dimensions Width(mm)

Refine by

  • 201
  • 202
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1500ml
-
68
1.6 main body
202
37 Day(s)
SGD 484.44

Part Number : 15415
Days to Ship 37 Day(s)
Standard Unit Price SGD 484.44
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Square shape
  • Capacity
    1500ml
  • Other
    -
  • Main Body Height(mm)
    68
  • Nominal
    1.6 main body
  • Outer Dimensions Width(mm)
    202
  • External Dimensions Depth(mm)
    142
1 pc.
4000ml
-
170
4.3 main body
202
37 Day(s)
SGD 690.44

Part Number : 15416
Days to Ship 37 Day(s)
Standard Unit Price SGD 690.44
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Square shape
  • Capacity
    4000ml
  • Other
    -
  • Main Body Height(mm)
    170
  • Nominal
    4.3 main body
  • Outer Dimensions Width(mm)
    202
  • External Dimensions Depth(mm)
    143
1 pc.
-
Option
12
Dedicated lid
201
29 Day(s)
SGD 226.94

Part Number : 15417
Days to Ship 29 Day(s)
Standard Unit Price SGD 226.94
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Square shape
  • Capacity
    -
  • Other
    Option
  • Main Body Height(mm)
    12
  • Nominal
    Dedicated lid
  • Outer Dimensions Width(mm)
    201
  • External Dimensions Depth(mm)
    142

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)