(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PFA Pot

Click this image to zoom it.

Move the mouse over the image to zoom

PFA Pot

Standard Unit Price:
SGD 89.60-
Days to Ship :
29 Day(s)

[Features]
· Since the capacity is relatively large, it is suitable for storing a large number of samples.
· Can be used for storing various analysis samples since it is made of PFA and has heat resistance and chemical resistance, and also has extremely low eluted metal ions.
· Suitable for handling high viscosity samples and operations that require good peelability since it is non-sticky.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 480ml
  • 690ml
  • 1000ml
  • 1500ml
  • Clear
Other

Refine by

  • Option
  • Clear
Main Body Height(mm)

Refine by

  • 26
  • 88
  • 98
  • 112
  • 126
  • Clear
Outer Diameter(mm)

Refine by

  • 93
  • 100
  • 104
  • 110
  • 117
  • 124
  • 134
  • 140
  • Clear
Nominal

Refine by

  • 1D Main Unit
  • Lid for 1D
  • 2D Main Unit
  • Lid for 2D
  • 3D Main Unit
  • Lid for 3D
  • 4D Main Unit
  • Lid for 4D
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
480ml
-
88
93
1D Main Unit
29 Day(s)
SGD 192.60

Part Number : 15407
Days to Ship 29 Day(s)
Standard Unit Price SGD 192.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    480ml
  • Other
    -
  • Main Body Height(mm)
    88
  • Outer Diameter(mm)
    93
  • Nominal
    1D Main Unit
1 pc.
690ml
-
98
104
2D Main Unit
29 Day(s)
SGD 230.37

Part Number : 15408
Days to Ship 29 Day(s)
Standard Unit Price SGD 230.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    690ml
  • Other
    -
  • Main Body Height(mm)
    98
  • Outer Diameter(mm)
    104
  • Nominal
    2D Main Unit
1 pc.
1000ml
-
112
117
3D Main Unit
29 Day(s)
SGD 285.30

Part Number : 15409
Days to Ship 29 Day(s)
Standard Unit Price SGD 285.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    1000ml
  • Other
    -
  • Main Body Height(mm)
    112
  • Outer Diameter(mm)
    117
  • Nominal
    3D Main Unit
1 pc.
1500ml
-
126
134
4D Main Unit
29 Day(s)
SGD 398.60

Part Number : 15410
Days to Ship 29 Day(s)
Standard Unit Price SGD 398.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    1500ml
  • Other
    -
  • Main Body Height(mm)
    126
  • Outer Diameter(mm)
    134
  • Nominal
    4D Main Unit
1 pc.
-
Option
26
100
Lid for 1D
29 Day(s)
SGD 89.60

Part Number : 15411
Days to Ship 29 Day(s)
Standard Unit Price SGD 89.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    -
  • Other
    Option
  • Main Body Height(mm)
    26
  • Outer Diameter(mm)
    100
  • Nominal
    Lid for 1D
1 pc.
-
Option
26
110
Lid for 2D
29 Day(s)
SGD 106.77

Part Number : 15412
Days to Ship 29 Day(s)
Standard Unit Price SGD 106.77
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    -
  • Other
    Option
  • Main Body Height(mm)
    26
  • Outer Diameter(mm)
    110
  • Nominal
    Lid for 2D
1 pc.
-
Option
26
124
Lid for 3D
29 Day(s)
SGD 115.35

Part Number : 15413
Days to Ship 29 Day(s)
Standard Unit Price SGD 115.35
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    -
  • Other
    Option
  • Main Body Height(mm)
    26
  • Outer Diameter(mm)
    124
  • Nominal
    Lid for 3D
1 pc.
-
Option
26
140
Lid for 4D
29 Day(s)
SGD 153.12

Part Number : 15414
Days to Ship 29 Day(s)
Standard Unit Price SGD 153.12
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    -
  • Other
    Option
  • Main Body Height(mm)
    26
  • Outer Diameter(mm)
    140
  • Nominal
    Lid for 4D

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)