(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.
Standard Unit Price: | SGD 2,999.75 Special Price | SGD 2,999.75 |
---|---|---|
Quantity: | 1 unit | |
Days to Ship: | 37 Day(s) |
[Features]
· A desktop type hood with a globe port type front surface portion.
· A detachable type side door is extremely convenient for putting in and taking out equipment to/from the cabinet.
· The frame material is aluminum and the door, side surfaces, top surface, back surface and bottom plate are acrylic.
Please check the type/dimensions/specifications of the part 28130 in the Tabletop Hood (Glove-Less Port Type) series.
Part Number |
---|
28129 |
28131 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Size (mm) | Air Amount (m3/min) | Nominal | Accessory Duct | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
SGD 2,308.01 | 1 Piece(s) | 37 Day(s) | 746×540×500 | 2.8 | ALFD700 Type | 100mmφ×3m | - | ||
SGD 3,096.07 | 1 Piece(s) | 37 Day(s) | 1046×540×750 | 6.2 | ALFD1000H Type | 150mmφ×3m | - |
How can we improve?
How can we improve?