(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fan Unit

Click this image to zoom it.

Move the mouse over the image to zoom

Fan Unit

Standard Unit Price:
SGD 472.94-
Days to Ship :
26 Day(s) or more

[Features]
· Can be easily installed just by placing on the Formation Hood main body and screwing the included screws.
· A fan unit for the Formation Hood.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Air Amount(m3/min)

Refine by

  • 2.8
  • 6.2
  • Clear
Nominal

Refine by

  • 1 Type
  • 2 Type
  • Clear
Applicable Body

Refine by

  • F-1000・F-1000H
  • F-500H・F-700
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
2.8
1 Type
F-1000・F-1000H
37 Day(s)
SGD 472.94

Part Number : 26947
Days to Ship 37 Day(s)
Standard Unit Price SGD 472.94
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Type Draft
  • Size(mm)
    290×430×145
  • Air Amount(m3/min)
    2.8
  • Nominal
    1 Type
  • Applicable Body
    F-1000・F-1000H
  • Power Supply
    100V
1 unit
6.2
2 Type
F-500H・F-700
26 Day(s)
SGD 802.70

Part Number : 26948
Days to Ship 26 Day(s)
Standard Unit Price SGD 802.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Type Draft
  • Size(mm)
    290×430×145
  • Air Amount(m3/min)
    6.2
  • Nominal
    2 Type
  • Applicable Body
    F-500H・F-700
  • Power Supply
    100V

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)