(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Formation Hood

Formation Hood

Standard Unit Price:
SGD 705.79-
Days to Ship :
26 Day(s) or more

[Features]
· Can be used as a desktop hood by installing a fan unit on the top surface and a desktop clean bench by installing a clean unit.
· Unit installation is simple, using screws.

(i)Caution

  • The clean unit and fan unit are sold separately.

Basic Specifications

  • Product Type
    Fume Hood
  • Power Supply
    100V
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 500×500×750
  • 700×500×500
  • 1000×500×500
  • 1000×500×750
  • Clear
Nominal

Refine by

  • F-1000
  • F-1000H
  • F-700
  • F-500H
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
500×500×750
F-500H
26 Day(s)
SGD 708.70

Part Number : 26942
Days to Ship 26 Day(s)
Standard Unit Price SGD 708.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Fume Hood
  • Size(mm)
    500×500×750
  • Nominal
    F-500H
  • Power Supply
    100V
  • Weight(kg)
    Approx. 12.5 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)