(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sticker especially for cone arrow/chain arrow

Click this image to zoom it.

Move the mouse over the image to zoom

Sticker especially for cone arrow/chain arrow

Standard Unit Price:
SGD 10.97
Days to Ship :
7 Day(s) or more

[Features]
· Dedicated sticker for the cone arrow and chain arrow.
[Material]
· PET

(i)Caution

  • Sticker only. The main body is not included.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Entrance
  • Exit
  • Parking Lot
  • Route
  • Smoking Area
  • Clear
Cord

Refine by

  • CA-5S
  • CA-4S
  • CA-3S
  • CA-2S
  • CA-1S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Entrance
CA-1S
9 Day(s)
SGD 10.97

Part Number : 367201
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.97
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Other
  • Optional Item
    sticker
  • Length × width(mm)
    110×420
  • Display Content
    Entrance
  • Cord
    CA-1S
1 pc.
Smoking Area
CA-2S
10 Day(s)
SGD 10.97

Part Number : 367202
Days to Ship 10 Day(s)
Standard Unit Price SGD 10.97
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Other
  • Optional Item
    sticker
  • Length × width(mm)
    110×420
  • Display Content
    Smoking Area
  • Cord
    CA-2S
1 pc.
Route
CA-3S
7 Day(s)
SGD 10.97

Part Number : 367203
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.97
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Other
  • Optional Item
    sticker
  • Length × width(mm)
    110×420
  • Display Content
    Route
  • Cord
    CA-3S
1 pc.
Parking Lot
CA-4S
10 Day(s)
SGD 10.97

Part Number : 367204
Days to Ship 10 Day(s)
Standard Unit Price SGD 10.97
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Other
  • Optional Item
    sticker
  • Length × width(mm)
    110×420
  • Display Content
    Parking Lot
  • Cord
    CA-4S
1 pc.
Exit
CA-5S
10 Day(s)
SGD 10.97

Part Number : 367205
Days to Ship 10 Day(s)
Standard Unit Price SGD 10.97
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Other
  • Optional Item
    sticker
  • Length × width(mm)
    110×420
  • Display Content
    Exit
  • Cord
    CA-5S

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)