(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
110-BS Micro Nippers

110-BS Micro Nippers

Standard Unit Price:
SGD 38.00
Days to Ship :
7 Day(s)

· Can be used in a wide variety of application from assembly and repair of precision machinery to hobby-related work etc.
· Especially suitable for fine work due to the head part being small.
· Comes with a stopper, and the opening with is small, making it suitable for long periods of cutting.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Body / Option
    Main Body
  • A(mm)
    126
  • B(mm)
    50
  • C(mm)
    13
  • D(mm)
    8
  • JAN Code
    4953998004054
  • Mass(g)
    70
  • Specifications
    With Soft Cover
  • Notes
    The product cannot be used to cut hard wires.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 38.00

Part Number : 110BS125
Days to Ship 7 Day(s)
Standard Unit Price SGD 38.00

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Body / Option
    Main Body
  • A(mm)
    126
  • B(mm)
    50
  • C(mm)
    13
  • D(mm)
    8
  • JAN Code
    4953998004054
  • Mass(g)
    70
  • Specifications
    With Soft Cover
  • Notes
    The product cannot be used to cut hard wires.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)