(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
265-HGK Electrical Heavy-Duty Pliers

265-HGK Electrical Heavy-Duty Pliers

Standard Unit Price:
SGD 62.40
Days to Ship :
7 Day(s)

[Features]
· Can lightly cut by adapting the lever principle and being off-center.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    185
  • With or without Spring
    Not Included
  • Steel Wire Cutting Performance(φ/mm)
    3.5
  • Copper Wire Cutting Performance(φ/mm)
    4
  • Piano Wire Cutting Performance(φ/mm)
    1.8
  • Body / Option
    Main Body
  • A(mm)
    197
  • B(mm)
    52
  • C(mm)
    25
  • D(mm)
    14
  • JAN Code
    4953998000261
  • Mass(g)
    300
  • Specifications
    With Elastomer Cover

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 62.40

Part Number : 265HGK185
Days to Ship 7 Day(s)
Standard Unit Price SGD 62.40

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    185
  • With or without Spring
    Not Included
  • Steel Wire Cutting Performance(φ/mm)
    3.5
  • Copper Wire Cutting Performance(φ/mm)
    4
  • Piano Wire Cutting Performance(φ/mm)
    1.8
  • Body / Option
    Main Body
  • A(mm)
    197
  • B(mm)
    52
  • C(mm)
    25
  • D(mm)
    14
  • JAN Code
    4953998000261
  • Mass(g)
    300
  • Specifications
    With Elastomer Cover

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)