(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
D-121 Moderately Thick Work Sayan Rubber Gloves

Click this image to zoom it.

Move the mouse over the image to zoom

D-121 Moderately Thick Work Sayan Rubber Gloves

Standard Unit Price:
SGD 3.60
Days to Ship :
18 Day(s)

[Features]
· Medium-thickness glove that is soft and easy to use. The inside is fleece-lined and specially processed for smooth wearing and removal.
· Processed to eliminate bacteria.
· Nearly all proteins, which can cause rough hands, have been broken down and removed from these gloves.
· Much softer than conventional rubber gloves and with reduced rubber odor.
· Unlike vinyl chloride gloves, these prevent hardening or shrinking and are durable, with excellent strength.
· These environmentally friendly, low-allergen, natural rubber (SeLatex) gloves do not use phthalate esters, an environmental hormone.
· Microorganisms in soil decompose the material, returning it to nature.
[Applications]
· Food processing, sanitation and gardening.
[Material]
· Surface material: natural rubber (proteins removed), fiber material: cotton (flocked)

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    Pink
  • Length of Middle Finger(cm)
    33
  • Palm perimeter(cm)
    18.7
  • Color
    7.3
  • JAN Code
    4904510668056
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
18 Day(s)
SGD 3.60

Part Number : 6805
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.60
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    Pink
  • Length of Middle Finger(cm)
    33
  • Palm perimeter(cm)
    18.7
  • Color
    7.3
  • JAN Code
    4904510668056

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)