(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet SD Type Made Of FRP Resin (Baseball Cap Type, Shock Absorbing Liner)

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet SD Type Made Of FRP Resin (Baseball Cap Type, Shock Absorbing Liner)

Standard Unit Price:
SGD 32.72
Days to Ship :
8 Day(s)

A clean cap-style hard hat with a short brim.
[Features]
·The liner is also used to protect from flying/falling objects and crashes.
·The interior is equipped with NP single-action chin strap as standard equipment.
·Compact type with metal rivets.
·The single-action ratchet headband makes size adjustment easy.

Basic Specifications

  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Height(mm)
    134
  • Width(mm)
    201
  • Length(mm)
    215
  • Size
    Configurable
  • Model name
    SD type PA-P-SP style
  • Liner
    SP
  • Overall Length(mm)
    255
  • Overall Width(mm)
    208
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Bolt
    Resin
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    400
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Green
  • Blue
  • White
  • Sky Blue
  • Clear
Color Detail

Refine by

  • Cream
  • Green
  • Lemon Yellow
  • Light blue
  • Sky Blue
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4580118330511
  • 4580118330528
  • 4580118330542
  • 4580118330559
  • 4580118330573
  • 4580118330580
  • 4580118330597
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
White
4580118330528
8 Day(s)
SGD 32.72

Part Number : SD-PA-P-SP-3WH
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.72
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    134
  • Width(mm)
    201
  • Length(mm)
    215
  • Size
    Configurable
  • Model name
    SD type PA-P-SP style
  • Liner
    SP
  • Overall Length(mm)
    255
  • Overall Width(mm)
    208
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Bolt
    Resin
  • JAN Code
    4580118330528
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    400
1 pc.
Green
Green
4580118330542
8 Day(s)
SGD 32.72

Part Number : SD-PA-P-SP-5GR
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.72
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Green
  • Height(mm)
    134
  • Width(mm)
    201
  • Length(mm)
    215
  • Size
    Configurable
  • Model name
    SD type PA-P-SP style
  • Liner
    SP
  • Overall Length(mm)
    255
  • Overall Width(mm)
    208
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Bolt
    Resin
  • JAN Code
    4580118330542
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    400
1 pc.
-
Cream
4580118330511
8 Day(s)
SGD 32.72

Part Number : SD-PA-P-SP-19CR
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.72
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Cream
  • Height(mm)
    134
  • Width(mm)
    201
  • Length(mm)
    215
  • Size
    Configurable
  • Model name
    SD type PA-P-SP style
  • Liner
    SP
  • Overall Length(mm)
    255
  • Overall Width(mm)
    208
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Bolt
    Resin
  • JAN Code
    4580118330511
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    400
1 pc.
Yellow
Yellow
4580118330559
8 Day(s)
SGD 32.72

Part Number : SD-PA-P-SP-60YL
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.72
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Yellow
  • Height(mm)
    134
  • Width(mm)
    201
  • Length(mm)
    215
  • Size
    Configurable
  • Model name
    SD type PA-P-SP style
  • Liner
    SP
  • Overall Length(mm)
    255
  • Overall Width(mm)
    208
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Bolt
    Resin
  • JAN Code
    4580118330559
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    400
1 pc.
Yellow
Lemon Yellow
4580118330573
8 Day(s)
SGD 32.72

Part Number : SD-PA-P-SP-70YL
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.72
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Lemon Yellow
  • Height(mm)
    134
  • Width(mm)
    201
  • Length(mm)
    215
  • Size
    Configurable
  • Model name
    SD type PA-P-SP style
  • Liner
    SP
  • Overall Length(mm)
    255
  • Overall Width(mm)
    208
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Bolt
    Resin
  • JAN Code
    4580118330573
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    400
1 pc.
Sky Blue
Sky Blue
4580118330580
8 Day(s)
SGD 32.72

Part Number : SD-PA-P-SP-737BL
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.72
Quantity 1 pc.

Specificationtitle

  • Color
    Sky Blue
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Sky Blue
  • Height(mm)
    134
  • Width(mm)
    201
  • Length(mm)
    215
  • Size
    Configurable
  • Model name
    SD type PA-P-SP style
  • Liner
    SP
  • Overall Length(mm)
    255
  • Overall Width(mm)
    208
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Bolt
    Resin
  • JAN Code
    4580118330580
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    400
1 pc.
Blue
Light blue
4580118330597
8 Day(s)
SGD 32.72

Part Number : SD-PA-P-SP-848BL
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.72
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Light blue
  • Height(mm)
    134
  • Width(mm)
    201
  • Length(mm)
    215
  • Size
    Configurable
  • Model name
    SD type PA-P-SP style
  • Liner
    SP
  • Overall Length(mm)
    255
  • Overall Width(mm)
    208
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Bolt
    Resin
  • JAN Code
    4580118330597
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Compact type hard hat with a short brim

FRP Resin Hard Hat SD Type (Baseball Cap Type With Shock Absorbing Liner): Related images

Adjustable size with ratchet headband.

FRP Resin Hard Hat SD Type (Baseball Cap Type With Shock Absorbing Liner): Related images

PA interior type.

Drawing and dimensions of FRP resin hard hat SD type (baseball cap type with shock absorbing liner), SD-PA-P-SP

FRP Resin Hard Hat SD Type (Baseball Cap Type With Shock Absorbing Liner): Related images

Dimensional drawing of FRP resin hard hat SD type (baseball cap type with shock absorbing liner), SD-PA-P-SP
* Head circumference guide: 555 to 585

Model nameInteriorLinerBoltWeight (g)
SD type PA-P-SP stylePASPResin390

Material: FRP
Classification: Includes liner for flying and falling objects, and protection in case of a crash


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)