(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet AG-05 Type (Transparent Visor / With Shield Surface) AG-05-SYE-K7-A

Helmet AG-05 Type (Transparent Visor / With Shield Surface) AG-05-SYE-K7-A

Standard Unit Price:
SGD 56.64
Days to Ship :
11 Day(s)

The definitive model for security
[Features]
· Single-action ratcheting type head band allows for easy size adjustment.
·Use of transparent visor expands the upward field of view, improving workability and safety.
·Includes a protective face shield to protect the eyes.
·When not in use, it can be stored inside the hard hat.
·The definitive hard hat for the security industry
·Comes with a liner as standard. For both flying and falling objects and protection in the event of an accident
·E1 single-action chin strap standard equipment
·The product without a face shield (AG-05) is also available.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Height(mm)
    175
  • Width(mm)
    197
  • Length(mm)
    240
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    AG-05 Type SYE-K7 Style
  • Liner
    K7
  • Overall Length(mm)
    300
  • Overall Width(mm)
    218
  • Interior
    SY
  • Approximate Head Circumference(mm)
    555~595
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    550
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • White
  • Sky Blue
  • Dark Blue
  • Clear
Color Detail

Refine by

  • CON
  • Sky Blue
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Dark Blue
CON
11 Day(s)
SGD 56.64

Part Number : AG-05-SYE-K7-NB
Days to Ship 11 Day(s)
Standard Unit Price SGD 56.64
Quantity 1 pc.

Specificationtitle

  • Color
    Dark Blue
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    CON
  • Height(mm)
    175
  • Width(mm)
    197
  • Length(mm)
    240
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    AG-05 Type SYE-K7 Style
  • Liner
    K7
  • Overall Length(mm)
    300
  • Overall Width(mm)
    218
  • Interior
    SY
  • Approximate Head Circumference(mm)
    555~595
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    550
1 pc.
Sky Blue
Sky Blue
11 Day(s)
SGD 56.64

Part Number : AG-05-SYE-K7-SB
Days to Ship 11 Day(s)
Standard Unit Price SGD 56.64
Quantity 1 pc.

Specificationtitle

  • Color
    Sky Blue
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Sky Blue
  • Height(mm)
    175
  • Width(mm)
    197
  • Length(mm)
    240
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    AG-05 Type SYE-K7 Style
  • Liner
    K7
  • Overall Length(mm)
    300
  • Overall Width(mm)
    218
  • Interior
    SY
  • Approximate Head Circumference(mm)
    555~595
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    550
1 pc.
White
White
11 Day(s)
SGD 56.64

Part Number : AG-05-SYE-K7-WH
Days to Ship 11 Day(s)
Standard Unit Price SGD 56.64
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    White
  • Height(mm)
    175
  • Width(mm)
    197
  • Length(mm)
    240
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    AG-05 Type SYE-K7 Style
  • Liner
    K7
  • Overall Length(mm)
    300
  • Overall Width(mm)
    218
  • Interior
    SY
  • Approximate Head Circumference(mm)
    555~595
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    550

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)