(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TiN Spiral Reamer TiN-SPR (Part Numbers)

TiN Spiral Reamer TiN-SPR

[Features]
· A TiN coated spiral HSS reamer.
· Bite angle: Single-side 30°.
· The bite length is short.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

TIN-SPR3.53

Part Number
TIN-SPR3.53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTool Diameter
(mm)
Shank Type work material Groove Length
(mm)
Base Blade Y/N Large End Diameter Both square blade shape Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
Blade length ℓ
(mm)
Chamfer angle Hole Type shank diameter Tool Material Type

SGD 39.63

1 Piece(s) 8 Day(s) or more 3.53straight shankgeneral steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[○]40NA--Right Blade Left Torsion0 to +0.0056750.5--For Through Hole3 mmHigh-Speed Steel

Loading...

  1. 1

Basic Information

Coating Y/N Available Groove Shape Spiral Torsional Angle 12°
Coating Type TiN Shank diameter tolerance h6 Center 60° Concave

Please check the type/dimensions/specifications of the part TIN-SPR3.53 in the TiN Spiral Reamer TiN-SPR series.

Similar Part Numbers

Part Number
TIN-SPR10.01
TIN-SPR10.015
TIN-SPR10.02
TIN-SPR3.54
TIN-SPR3.55
TIN-SPR3.56
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTool Diameter
(mm)
Shank Type work material Groove Length
(mm)
Base Blade Y/N Large End Diameter Both square blade shape Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
Blade length ℓ
(mm)
Chamfer angle Hole Type shank diameter Tool Material Type

SGD 71.20

1 Piece(s) 8 Day(s) or more -straight shankgeneral steel[◎] / Alloy Steel[◯] / Die Steel[◯] / Copper[◎] / Aluminum[◎] / Cast Iron[◯]70NA--Right Blade Left Torsion0 to +0.00561301--For Through Hole10 mmHigh-Speed Steel

SGD 71.20

1 Piece(s) 8 Day(s) or more -straight shankgeneral steel[◎] / Alloy Steel[◯] / Die Steel[◯] / Copper[◎] / Aluminum[◎] / Cast Iron[◯]70NA--Right Blade Left Torsion0 to +0.00561301--For Through Hole10 mmHigh-Speed Steel

SGD 71.20

1 Piece(s) 8 Day(s) or more -straight shankgeneral steel[◎] / Alloy Steel[◯] / Die Steel[◯] / Copper[◎] / Aluminum[◎] / Cast Iron[◯]70NA--Right Blade Left Torsion0 to +0.00561301--For Through Hole10 mmHigh-Speed Steel

SGD 39.63

1 Piece(s) 8 Day(s) or more 3.54straight shankgeneral steel[◎] / Alloy Steel[◯] / Die Steel[◯] / Copper[◎] / Aluminum[◎] / Cast Iron[◯]40NA--Right Blade Left Torsion0 to +0.0056750.5--For Through Hole3 mmHigh-Speed Steel

SGD 39.63

1 Piece(s) 8 Day(s) or more -straight shankgeneral steel[◎] / Alloy Steel[◯] / Die Steel[◯] / Copper[◎] / Aluminum[◎] / Cast Iron[◯]40NA--Right Blade Left Torsion0 to +0.0056750.5--For Through Hole3 mmHigh-Speed Steel

SGD 39.63

1 Piece(s) 8 Day(s) or more 3.56straight shankgeneral steel[◎] / Alloy Steel[◯] / Die Steel[◯] / Copper[◎] / Aluminum[◎] / Cast Iron[◯]40NA--Right Blade Left Torsion0 to +0.0056750.5--For Through Hole3 mmHigh-Speed Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)