(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Roller Bucket SX

Click this image to zoom it.

Move the mouse over the image to zoom

Roller Bucket SX

Standard Unit Price:
SGD 7.70
Days to Ship :
9 Day(s)

[Features]·SX type roller bucket that can be used with rollers up to 7 in.

Basic Specifications

  • Other
    Option
  • Height(cm)
    14
  • Width(mm)
    260
  • JAN Code
    4560146110019
  • Depth(mm)
    210
  • Size/Internal Volume
    Main Body
  • Material
    Material: PP
  • Mass(g)
    348
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
9 Day(s)
SGD 7.70

Part Number : 1638430000
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.70
Quantity 1 Set

Specificationtitle

  • Other
    Option
  • Height(cm)
    14
  • Width(mm)
    260
  • JAN Code
    4560146110019
  • Depth(mm)
    210
  • Size/Internal Volume
    Main Body
  • Material
    Material: PP
  • Mass(g)
    348

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)