(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
TERAMOTO, Flower Pattern Yokutor Mat, Grass Green

Click this image to zoom it.

Move the mouse over the image to zoom

TERAMOTO, Flower Pattern Yokutor Mat, Grass Green

Standard Unit Price:
SGD 117.70
Days to Ship :
10 Day(s)

[Features]
· The thick leaves remove dirt, earth, sand and snow from shoes. Dustproof mat prevents dirt from sticking to the surface without making it less efficient.

Basic Specifications

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Color
    Grass Green
  • Width(mm)
    600
  • Length(mm)
    874
  • Thickness(mm)
    34
  • JAN Code
    4904771496375
  • Mass
    Approx. 2.4 kg
  • Material
    Special polyethylene
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 117.70

Part Number : MR-103-235-7
Days to Ship 10 Day(s)
Standard Unit Price SGD 117.70

Specificationtitle

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Color
    Grass Green
  • Width(mm)
    600
  • Length(mm)
    874
  • Thickness(mm)
    34
  • JAN Code
    4904771496375
  • Mass
    Approx. 2.4 kg
  • Material
    Special polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)