(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Super Pita Net Ivory

Click this image to zoom it.

Move the mouse over the image to zoom

Super Pita Net Ivory

Standard Unit Price:
SGD 18.86-
Days to Ship :
10 Day(s)

[Features]
· Simply tear off and spread out to easily prevent mats from slipping.
· Can be freely cut to fit any mat size.

Basic Specifications

  • Product Model
    Non-slip Mats
  • Color
    IPOLY
  • Thickness(mm)
    0.6
  • Material
    Olefinic Resin
Part Number
Shape

Refine by

  • Sheet Model
  • Roll Model
  • Clear
Width(mm)

Refine by

  • 500
  • 800 width
  • Clear
Length(mm)

Refine by

  • 800
  • 10000
  • Clear
JAN Code

Refine by

  • 4904771104027
  • 4904771636474
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Sheet Model
500
800
4904771104027
10 Day(s)
SGD 18.86

Part Number : MR-160-040-7
Days to Ship 10 Day(s)
Standard Unit Price SGD 18.86

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    IPOLY
  • Width(mm)
    500
  • Length(mm)
    800
  • Thickness(mm)
    0.6
  • JAN Code
    4904771104027
  • Mass
    Approx. 145 g
  • Material
    Olefinic Resin
Roll Model
800 width
10000
4904771636474
10 Day(s)
SGD 285.80

Part Number : MR-160-050-7
Days to Ship 10 Day(s)
Standard Unit Price SGD 285.80

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Color
    IPOLY
  • Width(mm)
    800 width
  • Length(mm)
    10000
  • Thickness(mm)
    0.6
  • JAN Code
    4904771636474
  • Mass
    Approx. 2.4 kg
  • Material
    Olefinic Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)