(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fiber-Infused Rubber Mat

Fiber-Infused Rubber Mat

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· Flexible and safe rubber mat.

Basic Specifications

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Length(mm)
    20000
  • Material
    Synthetic Rubber
  • Note
    · Delivery time of cut products is approximately 1 week after ordering. · Additional transportation fee is charged for destinations in Hokkaido, Okinawa and remote islands.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Gray
  • Green
  • Clear
Width(mm)

Refine by

  • 1,000 width
  • 1200 width
  • Clear
Thickness(mm)

Refine by

  • 3
  • 5
  • Clear
JAN Code

Refine by

  • 4904771137810
  • 4904771137858
  • 4904771137919
  • 4904771138619
  • 4904771138657
  • 4904771138718
  • 4904771138756
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
1,000 width
3
4904771137810
10 Day(s)
-

Part Number : MR-142-010-1
Days to Ship 10 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1,000 width
  • Length(mm)
    20000
  • Thickness(mm)
    3
  • JAN Code
    4904771137810
  • Mass
    Approx. 75 kg
  • Material
    Synthetic Rubber
  • Note
    · Delivery time of cut products is approximately 1 week after ordering. · Additional transportation fee is charged for destinations in Hokkaido, Okinawa and remote islands.
1 pc.
Gray
1,000 width
3
4904771137858
10 Day(s)
-

Part Number : MR-142-010-5
Days to Ship 10 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    1,000 width
  • Length(mm)
    20000
  • Thickness(mm)
    3
  • JAN Code
    4904771137858
  • Mass
    Approx. 75 kg
  • Material
    Synthetic Rubber
  • Note
    · Delivery time of cut products is approximately 1 week after ordering. · Additional transportation fee is charged for destinations in Hokkaido, Okinawa and remote islands.
1 pc.
Green
1200 width
3
4904771137919
10 Day(s)
SGD 2,411.90

Part Number : MR-142-020-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 2,411.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1200 width
  • Length(mm)
    20000
  • Thickness(mm)
    3
  • JAN Code
    4904771137919
  • Mass
    Approx. 90 kg
  • Material
    Synthetic Rubber
  • Note
    · Delivery time of cut products is approximately 1 week after ordering. · Additional transportation fee is charged for destinations in Hokkaido, Okinawa and remote islands.
1 pc.
Green
1,000 width
5
4904771138619
Quote
-

Part Number : MR-142-210-1
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1,000 width
  • Length(mm)
    20000
  • Thickness(mm)
    5
  • JAN Code
    4904771138619
  • Mass
    Approx. 135 kg
  • Material
    Synthetic Rubber
  • Note
    · Delivery time of cut products is approximately 1 week after ordering. · Additional transportation fee is charged for destinations in Hokkaido, Okinawa and remote islands.
1 pc.
Gray
1,000 width
5
4904771138657
Quote
-

Part Number : MR-142-210-5
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    1,000 width
  • Length(mm)
    20000
  • Thickness(mm)
    5
  • JAN Code
    4904771138657
  • Mass
    Approx. 135 kg
  • Material
    Synthetic Rubber
  • Note
    · Delivery time of cut products is approximately 1 week after ordering. · Additional transportation fee is charged for destinations in Hokkaido, Okinawa and remote islands.
1 pc.
Green
1200 width
5
4904771138718
10 Day(s)
SGD 4,538.04

Part Number : MR-142-220-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 4,538.04
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1200 width
  • Length(mm)
    20000
  • Thickness(mm)
    5
  • JAN Code
    4904771138718
  • Mass
    Approx. 162 kg
  • Material
    Synthetic Rubber
  • Note
    · Delivery time of cut products is approximately 1 week after ordering. · Additional transportation fee is charged for destinations in Hokkaido, Okinawa and remote islands.
1 pc.
Gray
1200 width
5
4904771138756
Quote
-

Part Number : MR-142-220-5
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    1200 width
  • Length(mm)
    20000
  • Thickness(mm)
    5
  • JAN Code
    4904771138756
  • Mass
    Approx. 162 kg
  • Material
    Synthetic Rubber
  • Note
    · Delivery time of cut products is approximately 1 week after ordering. · Additional transportation fee is charged for destinations in Hokkaido, Okinawa and remote islands.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)