(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chemi Tangle Soft

Click this image to zoom it.

Move the mouse over the image to zoom

Chemi Tangle Soft

Standard Unit Price:
SGD 78.00-
Days to Ship :
10 Day(s)

[Features]
· Small coils help to dislodge small particles of dirt.
· Dirt does not pass through the bottom, protecting floors.

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Thickness(mm)
    Approx. 10
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Part Number
Color

Refine by

  • Black
  • Brown
  • Gray
  • Green
  • Clear
Width(mm)

Refine by

  • 450
  • 600
  • 900
  • Clear
Length(mm)

Refine by

  • 750
  • 900
  • 1200
  • 1500
  • 1800
  • Clear
JAN Code

Refine by

  • 4904771272719
  • 4904771272740
  • 4904771272757
  • 4904771272818
  • 4904771272849
  • 4904771272856
  • 4904771273013
  • 4904771273044
  • 4904771273051
  • 4904771273112
  • 4904771273143
  • 4904771273150
  • 4904771273211
  • 4904771273242
  • 4904771273259
  • 4904771739380
  • 4904771739489
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Green
450
750
4904771272719
10 Day(s)
SGD 78.00

Part Number : MR-139-220-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.00

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    450
  • Length(mm)
    750
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771272719
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Brown
450
750
4904771272740
10 Day(s)
SGD 78.00

Part Number : MR-139-220-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.00

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    450
  • Length(mm)
    750
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771272740
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Gray
450
750
4904771272757
10 Day(s)
SGD 78.00

Part Number : MR-139-220-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.00

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    450
  • Length(mm)
    750
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771272757
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Green
600
900
4904771272818
10 Day(s)
SGD 110.40

Part Number : MR-139-240-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 110.40

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771272818
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Brown
600
900
4904771272849
10 Day(s)
SGD 110.40

Part Number : MR-139-240-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 110.40

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771272849
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Gray
600
900
4904771272856
10 Day(s)
SGD 110.40

Part Number : MR-139-240-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 110.40

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771272856
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Black
600
900
4904771739380
10 Day(s)
SGD 110.40

Part Number : MR-139-240-8
Days to Ship 10 Day(s)
Standard Unit Price SGD 110.40

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771739380
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Green
900
1200
4904771273013
10 Day(s)
SGD 220.70

Part Number : MR-139-244-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 220.70

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1200
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771273013
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Brown
900
1200
4904771273044
10 Day(s)
SGD 220.70

Part Number : MR-139-244-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 220.70

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1200
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771273044
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Gray
900
1200
4904771273051
10 Day(s)
SGD 220.70

Part Number : MR-139-244-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 220.70

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1200
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771273051
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Green
900
1500
4904771273112
10 Day(s)
SGD 276.60

Part Number : MR-139-246-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 276.60

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771273112
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Brown
900
1500
4904771273143
10 Day(s)
SGD 276.60

Part Number : MR-139-246-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 276.60

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771273143
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Gray
900
1500
4904771273150
10 Day(s)
SGD 276.60

Part Number : MR-139-246-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 276.60

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771273150
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Green
900
1800
4904771273211
10 Day(s)
SGD 332.20

Part Number : MR-139-248-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 332.20

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771273211
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Brown
900
1800
4904771273242
10 Day(s)
SGD 332.20

Part Number : MR-139-248-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 332.20

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771273242
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Gray
900
1800
4904771273259
10 Day(s)
SGD 332.20

Part Number : MR-139-248-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 332.20

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771273259
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.
Black
900
1800
4904771739489
10 Day(s)
SGD 332.20

Part Number : MR-139-248-8
Days to Ship 10 Day(s)
Standard Unit Price SGD 332.20

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771739489
  • Mass
    Approx. 3 kg Per 1 m2
  • Material
    Vinyl Chloride
  • Note
    · Treated with antibacterial, anti-fungal and algae control agents · May expand and contract with changing temperatures. We ask for your understanding.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)