(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sterilizing Mat Chemitan FB, Gray 750X900

Click this image to zoom it.

Move the mouse over the image to zoom

Sterilizing Mat Chemitan FB, Gray 750X900

Standard Unit Price:
SGD 221.01
Days to Ship :
9 Day(s)

[Features]
· Mat series treated with antibacterial liquid to remove bacteria from shoes.
· Soft and comfortable, even when barefoot.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    750
  • Length(mm)
    900
  • Thickness(mm)
    Approximately 11
  • JAN Code
    4904771682051
  • Mass
    Approx. 4.2 kg
  • Material
    Front/Back Surface: PVC, Edge: PVC
  • Note
    · Approximately 1 liter is the proper quantity for bactericidal liquid. · Antibacterial, anti-fungal and algae control agents included.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 221.01

Part Number : MR-120-642-5
Days to Ship 9 Day(s)
Standard Unit Price SGD 221.01

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    750
  • Length(mm)
    900
  • Thickness(mm)
    Approximately 11
  • JAN Code
    4904771682051
  • Mass
    Approx. 4.2 kg
  • Material
    Front/Back Surface: PVC, Edge: PVC
  • Note
    · Approximately 1 liter is the proper quantity for bactericidal liquid. · Antibacterial, anti-fungal and algae control agents included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)