(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
LineArt

Click this image to zoom it.

Move the mouse over the image to zoom

LineArt

Standard Unit Price:
SGD 402.80-
Days to Ship :
10 Day(s)

[Features]
· Solid design for entrances.
· High-grade mat combining water absorption and dust removal performance.
· Textured waved lines create a high-quality appearance for a modern entrance.
· Fiber section made from recycled PET
The fiber section of the surface of the mat mainly uses fibers made from recycled resin obtained from PET bottles. Recognized by The Council for PET Bottle Recycling as an environmentally friendly product.
· Durable water absorbing mat
By mixing ultra-fine fibers with ultra-thick fibers that are resistant to sinking, the mat combines durability and absorbency.
· Resistant to color fading/bleeding
Pigment is mixed directly into the material making up the fibers. Excellent durability, resistant to color fading and bleeding.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Thickness(mm)
    Approx. 5-10.0 (Pile Approx. 3-8, Base 2)
  • Mass
    Approx. 4 kg Per 1 m2
  • Material
    Front Surface: Polyester (Spun-Dyed Polyester, Recycled PET 50%), Back Surface: Soft PVC
  • Note
    · Recycled resin derived from about 21 PET bottles (500 mm2 size) used every 1 m2
Part Number
Length(mm)

Refine by

  • 1500
  • 1800
  • Clear
JAN Code

Refine by

  • 4904771107707
  • 4904771107714
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1500
4904771107707
10 Day(s)
SGD 402.80

Part Number : MR-056-046-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 402.80

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    Approx. 5-10.0 (Pile Approx. 3-8, Base 2)
  • JAN Code
    4904771107707
  • Mass
    Approx. 4 kg Per 1 m2
  • Material
    Front Surface: Polyester (Spun-Dyed Polyester, Recycled PET 50%), Back Surface: Soft PVC
  • Note
    · Recycled resin derived from about 21 PET bottles (500 mm2 size) used every 1 m2
1800
4904771107714
10 Day(s)
SGD 488.30

Part Number : MR-056-048-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 488.30

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approx. 5-10.0 (Pile Approx. 3-8, Base 2)
  • JAN Code
    4904771107714
  • Mass
    Approx. 4 kg Per 1 m2
  • Material
    Front Surface: Polyester (Spun-Dyed Polyester, Recycled PET 50%), Back Surface: Soft PVC
  • Note
    · Recycled resin derived from about 21 PET bottles (500 mm2 size) used every 1 m2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)