(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Urban Line

Click this image to zoom it.

Move the mouse over the image to zoom

Urban Line

Standard Unit Price:
SGD 126.30-
Days to Ship :
10 Day(s)

[Features]
· Mat with a chic stripe design.
· Improved durability and dust resistance thanks to a mix of cut pile and loop pile fibers.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    Approx. 10.0 (vial 8.0, base 2.0)
  • Mass
    Approx. 3.9 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (B.C.F. Nylon) Back Surface: Soft PVC
Part Number
Color

Refine by

  • Brown
  • Gray
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • Clear
Length(mm)

Refine by

  • 900
  • 1500
  • 1800
  • Clear
JAN Code

Refine by

  • 4904771107646
  • 4904771107660
  • 4904771107677
  • 4904771107684
  • 4904771107691
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Brown
600
900
4904771107646
10 Day(s)
SGD 126.30

Minimum order quantity is 10.

Part Number : MR-054-040-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 126.30

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    Approx. 10.0 (vial 8.0, base 2.0)
  • JAN Code
    4904771107646
  • Mass
    Approx. 3.9 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (B.C.F. Nylon) Back Surface: Soft PVC
Brown
900
1500
4904771107660
10 Day(s)
SGD 264.20

Part Number : MR-054-046-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 264.20

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    Approx. 10.0 (vial 8.0, base 2.0)
  • JAN Code
    4904771107660
  • Mass
    Approx. 3.9 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (B.C.F. Nylon) Back Surface: Soft PVC
Gray
900
1500
4904771107677
10 Day(s)
SGD 264.20

Part Number : MR-054-046-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 264.20

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    Approx. 10.0 (vial 8.0, base 2.0)
  • JAN Code
    4904771107677
  • Mass
    Approx. 3.9 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (B.C.F. Nylon) Back Surface: Soft PVC
Brown
900
1800
4904771107684
10 Day(s)
SGD 323.50

Part Number : MR-054-048-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 323.50

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approx. 10.0 (vial 8.0, base 2.0)
  • JAN Code
    4904771107684
  • Mass
    Approx. 3.9 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (B.C.F. Nylon) Back Surface: Soft PVC
Gray
900
1800
4904771107691
10 Day(s)
SGD 323.50

Part Number : MR-054-048-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 323.50

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approx. 10.0 (vial 8.0, base 2.0)
  • JAN Code
    4904771107691
  • Mass
    Approx. 3.9 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (B.C.F. Nylon) Back Surface: Soft PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)