(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chime Mat

Click this image to zoom it.

Move the mouse over the image to zoom

Chime Mat

Standard Unit Price:
SGD 48.41-
Days to Ship :
10 Day(s)

[Features]
· With drainage grooves to prevent water from building up on top of the mat, making it easy to clean.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Grass Green
  • Thickness(mm)
    12
  • Material
    EVA Resin (ethylene / vinyl acetate copolymer)
Part Number
Width(mm)

Refine by

  • 456
  • 606
  • Clear
Length(mm)

Refine by

  • 606
  • 756
  • 855
  • Clear
JAN Code

Refine by

  • 4904771122571
  • 4904771122670
  • 4904771122779
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
456
606
4904771122571
10 Day(s)
SGD 48.41

Part Number : MR-053-042-7
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.41

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Grass Green
  • Width(mm)
    456
  • Length(mm)
    606
  • Thickness(mm)
    12
  • JAN Code
    4904771122571
  • Mass
    0.9kg
  • Material
    EVA Resin (ethylene / vinyl acetate copolymer)
456
756
4904771122670
10 Day(s)
SGD 57.17

Part Number : MR-053-046-7
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.17

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Grass Green
  • Width(mm)
    456
  • Length(mm)
    756
  • Thickness(mm)
    12
  • JAN Code
    4904771122670
  • Mass
    1.1kg
  • Material
    EVA Resin (ethylene / vinyl acetate copolymer)
606
855
4904771122779
10 Day(s)
SGD 93.06

Part Number : MR-053-048-7
Days to Ship 10 Day(s)
Standard Unit Price SGD 93.06

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Grass Green
  • Width(mm)
    606
  • Length(mm)
    855
  • Thickness(mm)
    12
  • JAN Code
    4904771122779
  • Mass
    1.7kg
  • Material
    EVA Resin (ethylene / vinyl acetate copolymer)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)