(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
New Rib Reed Mat, Entrance Mat, Brown

Click this image to zoom it.

Move the mouse over the image to zoom

New Rib Reed Mat, Entrance Mat, Brown

Standard Unit Price:
SGD 132.85-
Days to Ship :
10 Day(s)

[Features]
· Water-absorbing mat which combines unique pile threads with different lengths to create an organic pattern. Removes water as well as dirt from shoe soles, keeping your floor clean.
· Non-sinking pile using unique sheathed-core construction
Uses extra thick monofilament in the core fibers. The sheathed-core construction makes sure the mat does not sink, preserving its brushing capability and flexibility even when wet. Excellent cushioning and durability provided by the rough loop pile. Returns to its original shape after being stepped on.
· Color fading resistant nylon
Using mixed color type BCF nylon provides excellent resistance to light and chemicals, suitable for long-term outdoor usage.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Thickness(mm)
    Approx. 94. (Hi-Lube 7.0, Low-Lube 4.0, Base 2.4)
  • Mass
    Approx. 4.4 kg Per 1 m2
  • Material
    Front Surface: Nylon (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC
Part Number
Width(mm)

Refine by

  • 600
  • 900
  • Clear
Length(mm)

Refine by

  • 900
  • 1500
  • 1800
  • Clear
JAN Code

Refine by

  • 4904771106588
  • 4904771106595
  • 4904771106601
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
600
900
4904771106588
10 Day(s)
SGD 132.85

Part Number : MR-049-340-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.85

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    Approx. 94. (Hi-Lube 7.0, Low-Lube 4.0, Base 2.4)
  • JAN Code
    4904771106588
  • Mass
    Approx. 4.4 kg Per 1 m2
  • Material
    Front Surface: Nylon (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC
900
1500
4904771106595
10 Day(s)
SGD 311.38

Part Number : MR-049-352-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 311.38

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    Approx. 94. (Hi-Lube 7.0, Low-Lube 4.0, Base 2.4)
  • JAN Code
    4904771106595
  • Mass
    Approx. 4.4 kg Per 1 m2
  • Material
    Front Surface: Nylon (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC
900
1800
4904771106601
10 Day(s)
SGD 373.56

Part Number : MR-049-356-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 373.56

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approx. 94. (Hi-Lube 7.0, Low-Lube 4.0, Base 2.4)
  • JAN Code
    4904771106601
  • Mass
    Approx. 4.4 kg Per 1 m2
  • Material
    Front Surface: Nylon (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)