(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
New Power Cell

Click this image to zoom it.

Move the mouse over the image to zoom

New Power Cell

Standard Unit Price:
SGD 130.70-
Days to Ship :
8 Day(s) or more

[Features]
· Resistant to color fading and sinking.
· Excellent anti-dust function
By using a crimped pile, not only does this product brush dirt from shoes, it is also resistant to sinking, has excellent cushioning and improved resistance to wear and dust.
· Tough pile and cushioning
The fibers used in the pile of the New Power Cell are approximately 3 to 4 times thicker than normal pile, using strong B.C.F. Nylon. Also, the balanced cushioning of the pile provides a soft texture which feels like a carpet.
· Prevents irritating static electricity buildup
Conductive fibers are mixed into the pile, reducing uncomfortable static electricity buildup.
· Easy to maintain
Dirt attached to the surface of the mat can be easily removed with a vacuum cleaner. Also resistant to color fading and bleeding, so dirt can be washed off using water and a broom. (For particularly stubborn dirt, please use a neutral detergent). After washing it can be dried quickly just by hanging to dry away from direct sunlight.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    7.0 (pile 5.0 / base 2.0)
  • Mass
    Approx. 3.8 kg Per 1 m2
  • Material
    Front Surface: Nylon (Spun-Dyed B.C.F. Nylon, Other) Back Surface: Soft PVC
Part Number
Color

Refine by

  • Brown
  • Green
  • Red
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • Clear
Length(mm)

Refine by

  • 900
  • 1500
  • 1800
  • Clear
JAN Code

Refine by

  • 4904771100333
  • 4904771100340
  • 4904771100371
  • 4904771100388
  • 4904771100395
  • 4904771100425
  • 4904771100432
  • 4904771100449
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Red
600
900
4904771100371
10 Day(s)
SGD 130.70

Part Number : MR-044-740-2
Days to Ship 10 Day(s)
Standard Unit Price SGD 130.70

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Red
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    7.0 (pile 5.0 / base 2.0)
  • JAN Code
    4904771100371
  • Mass
    Approx. 3.8 kg Per 1 m2
  • Material
    Front Surface: Nylon (Spun-Dyed B.C.F. Nylon, Other) Back Surface: Soft PVC
Brown
600
900
4904771100425
8 Day(s)
SGD 130.70

Part Number : MR-044-740-4
Days to Ship 8 Day(s)
Standard Unit Price SGD 130.70

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    7.0 (pile 5.0 / base 2.0)
  • JAN Code
    4904771100425
  • Mass
    Approx. 3.8 kg Per 1 m2
  • Material
    Front Surface: Nylon (Spun-Dyed B.C.F. Nylon, Other) Back Surface: Soft PVC
Green
900
1500
4904771100333
10 Day(s)
SGD 340.23

Part Number : MR-044-746-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 340.23

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    7.0 (pile 5.0 / base 2.0)
  • JAN Code
    4904771100333
  • Mass
    Approx. 3.8 kg Per 1 m2
  • Material
    Front Surface: Nylon (Spun-Dyed B.C.F. Nylon, Other) Back Surface: Soft PVC
Red
900
1500
4904771100388
10 Day(s)
SGD 340.23

Part Number : MR-044-746-2
Days to Ship 10 Day(s)
Standard Unit Price SGD 340.23

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Red
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    7.0 (pile 5.0 / base 2.0)
  • JAN Code
    4904771100388
  • Mass
    Approx. 3.8 kg Per 1 m2
  • Material
    Front Surface: Nylon (Spun-Dyed B.C.F. Nylon, Other) Back Surface: Soft PVC
Brown
900
1500
4904771100432
10 Day(s)
SGD 340.23

Part Number : MR-044-746-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 340.23

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    7.0 (pile 5.0 / base 2.0)
  • JAN Code
    4904771100432
  • Mass
    Approx. 3.8 kg Per 1 m2
  • Material
    Front Surface: Nylon (Spun-Dyed B.C.F. Nylon, Other) Back Surface: Soft PVC
Green
900
1800
4904771100340
10 Day(s)
SGD 405.50

Part Number : MR-044-748-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 405.50

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    7.0 (pile 5.0 / base 2.0)
  • JAN Code
    4904771100340
  • Mass
    Approx. 3.8 kg Per 1 m2
  • Material
    Front Surface: Nylon (Spun-Dyed B.C.F. Nylon, Other) Back Surface: Soft PVC
Red
900
1800
4904771100395
10 Day(s)
SGD 405.50

Part Number : MR-044-748-2
Days to Ship 10 Day(s)
Standard Unit Price SGD 405.50

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Red
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    7.0 (pile 5.0 / base 2.0)
  • JAN Code
    4904771100395
  • Mass
    Approx. 3.8 kg Per 1 m2
  • Material
    Front Surface: Nylon (Spun-Dyed B.C.F. Nylon, Other) Back Surface: Soft PVC
Brown
900
1800
4904771100449
10 Day(s)
SGD 405.50

Part Number : MR-044-748-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 405.50

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    7.0 (pile 5.0 / base 2.0)
  • JAN Code
    4904771100449
  • Mass
    Approx. 3.8 kg Per 1 m2
  • Material
    Front Surface: Nylon (Spun-Dyed B.C.F. Nylon, Other) Back Surface: Soft PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)