(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Lead Mat

Click this image to zoom it.

Move the mouse over the image to zoom

Light Lead Mat

Standard Unit Price:
SGD 137.69-
Days to Ship :
8 Day(s) or more

[Features]
· Uses unique cut pile thread construction to remove dirt.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    Approximately 8.6 (Pile 6.0 / Base 2.6)
  • Mass
    Approx. 4.2 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC
Part Number
Color

Refine by

  • Gray
  • Green
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • Clear
Length(mm)

Refine by

  • 900
  • 1500
  • 1800
  • Clear
JAN Code

Refine by

  • 4904771645315
  • 4904771645353
  • 4904771645414
  • 4904771645452
  • 4904771645513
  • 4904771645551
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Green
600
900
4904771645315
10 Day(s)
SGD 137.69

Part Number : MR-023-040-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 137.69

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    Approximately 8.6 (Pile 6.0 / Base 2.6)
  • JAN Code
    4904771645315
  • Mass
    Approx. 4.2 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC
Gray
600
900
4904771645353
8 Day(s)
SGD 137.69

Part Number : MR-023-040-5
Days to Ship 8 Day(s)
Standard Unit Price SGD 137.69

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    Approximately 8.6 (Pile 6.0 / Base 2.6)
  • JAN Code
    4904771645353
  • Mass
    Approx. 4.2 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC
Green
900
1500
4904771645414
10 Day(s)
SGD 325.88

Part Number : MR-023-046-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 325.88

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    Approximately 8.6 (Pile 6.0 / Base 2.6)
  • JAN Code
    4904771645414
  • Mass
    Approx. 4.2 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC
Gray
900
1500
4904771645452
10 Day(s)
SGD 325.88

Part Number : MR-023-046-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 325.88

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    Approximately 8.6 (Pile 6.0 / Base 2.6)
  • JAN Code
    4904771645452
  • Mass
    Approx. 4.2 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC
Green
900
1800
4904771645513
10 Day(s)
SGD 391.72

Part Number : MR-023-048-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 391.72

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approximately 8.6 (Pile 6.0 / Base 2.6)
  • JAN Code
    4904771645513
  • Mass
    Approx. 4.2 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC
Gray
900
1800
4904771645551
10 Day(s)
SGD 391.72

Part Number : MR-023-048-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 391.72

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    Approximately 8.6 (Pile 6.0 / Base 2.6)
  • JAN Code
    4904771645551
  • Mass
    Approx. 4.2 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (Sheath Core Structured String, Spun-Dyed B.C.F. Nylon), Back Surface: Soft PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)