(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Anti-Shift Ugokanzo Sticker 300

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Anti-Shift Ugokanzo Sticker
Part Number: 300

Standard Unit Price: SGD 11.82 Special Price SGD 11.82
Quantity: 1 pc.
Days to Ship: 11 Day(s)

Furniture doesn't slip.
[Features]
· Natural rubber so it does not slip. No floor damage. Simply apply.
· 16 sheets included.
[Applications]
· Use on the legs of sofas and other furniture.
· Use in slippery locations in the home.

Specifications of 300

  • Product Model
    Sheet Type Cushion
  • Color
    Yellow
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Thickness (mm)
    1.75
  • Color Details
    0
  • Diameter(mm)
    41
  • Package size(mm)
    Approximately Height 190 x Width 130 x Depth 25
  • JAN Code
    4968124207407
  • Mass(g)
    70

Please check the type/dimensions/specifications of the part 300 in the Anti-Shift Ugokanzo Sticker series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)