(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Anti-Static Arm Cover, A0200 (Button to Attach Earth Cord)

Anti-Static Arm Cover, A0200 (Button to Attach Earth Cord)

Standard Unit Price:
SGD 28.50
Days to Ship :
8 Day(s)

[Features]
· A latticework of conductive fibers have been woven into the polyester fabric to prevent the buildup of static electricity.
· Includes a button for attaching a grounding wire.

Basic Specifications

  • Product Model
    Free
  • Color
    Blue
  • Size
    Configurable
  • Part Number
    A0200
  • TGK Code
    0404250312
  • Material Quality
    Polyester Fabric with Incorporated Electroconductive Thread (Copper Sulfide Composite Fiber)
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 28.50

Part Number : 0404-25-03-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Free
  • Color
    Blue
  • Size
    Configurable
  • Part Number
    A0200
  • TGK Code
    0404250312
  • Material Quality
    Polyester Fabric with Incorporated Electroconductive Thread (Copper Sulfide Composite Fiber)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)