(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Block (Hook-Type / Off-Type)

Stainless Steel Block (Hook-Type / Off-Type)

Standard Unit Price:
SGD 190.24-
Days to Ship :
18 Day(s)

Stainless steel, rust‑resistant pulley.
[Features]
· All types included a becket.
· Stainless steel pulley with non‑opening side panel.
· Rust resistant.
[Applications]
· Convenient for cargo‑handling work for ships.

Basic Specifications

  • Working Load Limit(kg)
    500
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    75
  • Material
    Stainless Steel
  • Dimension B(mm)
    85
  • Dimension C(mm)
    38
  • Groove Width(mm)
    15
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Dimension A(mm)

Refine by

  • 260
  • 270
  • Clear
Specifications

Refine by

  • Eye Type
  • Hook Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
260
Eye Type
18 Day(s)
SGD 195.30

Part Number : 75X1BOS
Days to Ship 18 Day(s)
Standard Unit Price SGD 195.30
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    500
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    75
  • Material
    Stainless Steel
  • Dimension A(mm)
    260
  • Dimension B(mm)
    85
  • Dimension C(mm)
    38
  • Specifications
    Eye Type
  • Groove Width(mm)
    15
  • Mass(g)
    1500
1 pc.
270
Hook Type
18 Day(s)
SGD 190.24

Part Number : 75X1BS
Days to Ship 18 Day(s)
Standard Unit Price SGD 190.24
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    500
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    75
  • Material
    Stainless Steel
  • Dimension A(mm)
    270
  • Dimension B(mm)
    85
  • Dimension C(mm)
    38
  • Specifications
    Hook Type
  • Groove Width(mm)
    15
  • Mass(g)
    1600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)