(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Simple Yarding Shack (With Bearings)

Stainless Steel Simple Yarding Shack (With Bearings)

Standard Unit Price:
SGD 253.10
Days to Ship :
18 Day(s)

The pulley shape prevents the wire rope from getting trapped between the sheave and side panel.
[Features]
· Small/lightweight for easy carrying. Short overall length for effective use of space.
· Small‑radius sheave ropeway to prevent damaging small‑diameter wire ropes.
· The shape prevents the wire rope from getting trapped between the sheave and side panel.
· Fully plated. Corrosion‑resistant safety catch for safe outdoor work.
· Strong, safe—designed with a safety factor of 5 or above.
· Contains bearings for safe high-use frequency work and high-speed sheave rotation.
[Applications]
· Optimal for cargo‑handling work for ships.

Basic Specifications

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    135
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Material
    Stainless Steel
  • Specifications
    With Bearing
  • Shaft Diameter(mm)
    10
  • Dimension E(mm)
    22
  • Dimension F(mm)
    10
  • Dimension G(mm)
    9
  • Mass(g)
    450
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 253.10

Part Number : SY50-S
Days to Ship 18 Day(s)
Standard Unit Price SGD 253.10
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    135
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Material
    Stainless Steel
  • Specifications
    With Bearing
  • Shaft Diameter(mm)
    10
  • Dimension E(mm)
    22
  • Dimension F(mm)
    10
  • Dimension G(mm)
    9
  • Mass(g)
    450

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)