(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Star Foot Clean Mat K

Star Foot Clean Mat K

Standard Unit Price:
SGD 210.97
Days to Ship :
11 Day(s) or more

[Features]
· 2 adhesive types are available; one with standard type adhesive strength and one with a weaker adhesive strength.
· A largely odor-free and human/environmentally-friendly specification that uses water-soluble acrylic-based adhesive.
· Includes numbered tags which make it easy to know how many of the adhesive mats are remaining.
· Provides anti-static performance.

Basic Specifications

  • Product Model
    Mat Sheet
  • Color
    Blue
  • Width(mm)
    600
  • Length(m)
    900
  • Thickness(mm)
    50
  • Materials
    Water-soluble acrylic adhesive, Polyethylene film
  • Capacity
    8 Books (30 sheets)
Part Number
Capacity

Refine by

  • 8 Books (30 sheets)
  • Clear
Adhesiveness(N/mm)

Refine by

  • 2.4
  • 3.6
  • Clear
Maker Part Number

Refine by

  • CLMK69B
  • CLMK69BL
  • Clear
TGK Code

Refine by

  • 0339251501
  • 0339251502
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Books (30 sheets)
3.6
CLMK69B
0339251501
13 Day(s)
SGD 210.97

Part Number : 0339-25-15-01
Days to Ship 13 Day(s)
Standard Unit Price SGD 210.97
Quantity 8 Books (30 sheets)

Specificationtitle

  • Product Model
    Mat Sheet
  • Color
    Blue
  • Width(mm)
    600
  • Length(m)
    900
  • Thickness(mm)
    50
  • Adhesiveness(N/mm)
    3.6
  • Maker Part Number
    CLMK69B
  • TGK Code
    0339251501
  • Materials
    Water-soluble acrylic adhesive, Polyethylene film
8 Books (30 sheets)
2.4
CLMK69BL
0339251502
11 Day(s)
SGD 210.97

Part Number : 0339-25-15-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 210.97
Quantity 8 Books (30 sheets)

Specificationtitle

  • Product Model
    Mat Sheet
  • Color
    Blue
  • Width(mm)
    600
  • Length(m)
    900
  • Thickness(mm)
    50
  • Adhesiveness(N/mm)
    2.4
  • Maker Part Number
    CLMK69BL
  • TGK Code
    0339251502
  • Materials
    Water-soluble acrylic adhesive, Polyethylene film

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)