(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Dust-Free Shoes

Dust-Free Shoes

Standard Unit Price:
SGD 54.65-
Days to Ship :
10 Day(s)

The shoes have an anti-static function that suppresses generation of dust and debris when working in a cleanroom, etc., and prevents such as accidents and disasters caused by static electricity, damage to devices, and dirt on products. In addition, compression resistance and impact resistance are provided on their toes as well.

Basic Specifications

  • Product Type
    Shoes/boots
  • Part Number
    503
  • Product name
    Anti-static dust-free shoes PVC bottom
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 22
  • 22.5
  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
TGK Code

Refine by

  • 0878250725
  • 0878250726
  • 0878250727
  • 0878250728
  • 0878250729
  • 0878250730
  • 0878250731
  • 0878250732
  • 0878250733
  • 0878250734
  • 0878250735
  • 0878250736
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
22
0878250725
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    22
  • Part Number
    503
  • TGK Code
    0878250725
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
22.5
0878250726
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    22.5
  • Part Number
    503
  • TGK Code
    0878250726
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
23
0878250727
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-27
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    23
  • Part Number
    503
  • TGK Code
    0878250727
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
23.5
0878250728
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    23.5
  • Part Number
    503
  • TGK Code
    0878250728
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
24
0878250729
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-29
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    24
  • Part Number
    503
  • TGK Code
    0878250729
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
24.5
0878250730
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-30
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    24.5
  • Part Number
    503
  • TGK Code
    0878250730
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
25
0878250731
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-31
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    25
  • Part Number
    503
  • TGK Code
    0878250731
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
25.5
0878250732
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-32
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    25.5
  • Part Number
    503
  • TGK Code
    0878250732
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
26
0878250733
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-33
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    26
  • Part Number
    503
  • TGK Code
    0878250733
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
26.5
0878250734
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-34
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    26.5
  • Part Number
    503
  • TGK Code
    0878250734
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
27
0878250735
10 Day(s)
SGD 54.65

Part Number : 0878-25-07-35
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    27
  • Part Number
    503
  • TGK Code
    0878250735
  • Product name
    Anti-static dust-free shoes PVC bottom
1 Pair
28
0878250736
10 Day(s)
SGD 61.85

Part Number : 0878-25-07-36
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.85
Quantity 1 Pair

Specificationtitle

  • Product Type
    Shoes/boots
  • Size(cm)
    28
  • Part Number
    503
  • TGK Code
    0878250736
  • Product name
    Anti-static dust-free shoes PVC bottom

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)