(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Diamond Bar Cone Type 30°

Diamond Bar Cone Type 30°

[Features]
· The abrasive grains sufficiently protrude from the binding agent for excellent chip discharge so that load is not applied to tools, even in high-feeding. Special blade shape.
· The coating technology with high durability reduces dust emission, suppresses noise and vibration, and provides advanced environmental adaptability.
[Applications]
· For general deburring or grinding in addition to small diameter holes, flat surface areas, protruding parts, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • When working, always wear protective clothing such as safety helmet, safety glasses, etc.

Part Number

Configured Part Number is shown.

DSK6-30-354070

Part Number
DSK6-30-354070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 122.58

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Particle Size(#) 120 Shape Taper type Diamond Maximum Diameter(mm) 6
Shaft Diameter(mm) 6 Max. Rotational Speed(rpm) 72300 Blade Length(mm) 11
Overall Length(mm) 61 Mass(g) 10 Angle(°) 30
JAN Code 4007220354070 Trusco Code 486-7297 Material Electrodepositioned Diamond

Please check the type/dimensions/specifications of the part DSK6-30-354070 in the Diamond Bar Cone Type 30° series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)