(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ball Grip (Bit-Replaceable Grip)

Ball Grip (Bit-Replaceable Grip)

Standard Unit Price:
SGD 7.73
Days to Ship :
9 Day(s)

[Features]
· Can be used as a familiar ball grip driver with a bit for electric screwdriver (opposite side 6.35 mm) inserted.
[Applications]
· Supports all types of bits from the "Plus-Minus" bit to "BARITORI" bit. Useful for quick screw tightening and deburring. Also used for re-tightening by hand.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Other
  • Overall Length(mm)
    100
  • JAN Code
    4907587075642
  • Trusco Code
    448-7125
  • Specifications
    Grip diameter: 41 mm
  • Mass(g)
    64
  • Order quantity
    1 pc.
Part Number
Order quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 7.73

Part Number : 220W
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.73
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Other
  • Overall Length(mm)
    100
  • JAN Code
    4907587075642
  • Trusco Code
    448-7125
  • Specifications
    Grip diameter: 41 mm
  • Mass(g)
    64

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)