(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
SAKISUBO Torsion Bits (With Magnet)

SAKISUBO Torsion Bits (With Magnet)

Standard Unit Price:
SGD 10.58-
Days to Ship :
9 Day(s)

[Features]
· Combined with a step bit, this is ideal for screw tightening in a narrow and tight space and performing continuous work on a drywall, etc.
· The magnetic screw catcher integrated with 2 neodymium magnets securely holds the screw.
· This is a building woodwork bit ideal for carpenters.
[Applications]
· For interior carpentry, furniture/woodwork projects, control panel installations, board and drywall work.
· Also for equipment installations, electrical work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Presence of magnet at the blade tip
    Available
  • Order quantity
    1PK (1 pcs.)
Part Number
Order quantity

Refine by

  • 1PK (1 pcs.)
  • Clear
Overall Length(mm)

Refine by

  • 100
  • 150
  • Clear
JAN Code

Refine by

  • 4907587349958
  • 4907587349965
  • Clear
Trusco Code

Refine by

  • 754-5207
  • 754-5193
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (1 pcs.)
100
4907587349958
754-5193
9 Day(s)
SGD 10.58

Part Number : NMCS16210
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.58
Quantity 1PK (1 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587349958
  • Trusco Code
    754-5193
  • Specifications
    Double Head Bit, for 27 V Impact Driver
  • Mass(g)
    32
1PK (1 pcs.)
150
4907587349965
754-5207
9 Day(s)
SGD 12.42

Part Number : NMCS16215
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.42
Quantity 1PK (1 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587349965
  • Trusco Code
    754-5207
  • Specifications
    Double Head Bit, for 28 V Impact Driver
  • Mass(g)
    40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)