(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hyper Ryujin Bit (Magnetic) 5-Piece Set

Hyper Ryujin Bit (Magnetic) 5-Piece Set

Standard Unit Price:
SGD 18.00
Days to Ship :
7 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    110
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4962485399139
  • Trusco Code
    470-1631
  • Ordering Unit
    1PK (5 pcs.)

Details

Part Number
Ordering Unit

Refine by

  • 1PK (5 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (5 pcs.)
7 Day(s)
SGD 18.00

Part Number : ARHM5-2110
Days to Ship 7 Day(s)
Standard Unit Price SGD 18.00
Quantity 1PK (5 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    110
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4962485399139
  • Trusco Code
    470-1631

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent durability and long service life.
●Absorb shock at the torsion part.
●Strong against tip chipping, suppressing cam-out.
●A strong electroless nickel plating finish to avoid rust.

Specification

●Blade Edge:y2
●Q'ty Per Bag(piece):5
●SPQ(bag):6
●Shank Diameter: 6.35mm
●Blade Edge: With magnet

Tech Support