(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stepped Slim Torsion Bit (with Magnet), Set of 10 Units

Stepped Slim Torsion Bit (with Magnet), Set of 10 Units

Standard Unit Price:
SGD 29.09-
Days to Ship :
7 Day(s) or more

[Features]
· The durability of the tip is greatly improved with our original torsion machining by absorbing right and left rotational torque.
· Work efficiency is improved with a slim tip shape and easily visible screw head.
· Cam-out during rotation is suppressed with a special tip shape.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Specifications
    14.4 V and 18 V compatible
  • Ordering Unit
    1PK (10 pcs.)
Part Number
Ordering Unit

Refine by

  • 1PK (10 pcs.)
  • Clear
Overall Length(mm)

Refine by

  • 65
  • 100
  • Clear
JAN Code

Refine by

  • 4906842111514
  • 4906842111538
  • Clear
Trusco Code

Refine by

  • 471-7821
  • 471-7805
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (10 pcs.)
65
4906842111514
471-7805
8 Day(s)
SGD 29.09

Part Number : BXV-2065M
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.09
Quantity 1PK (10 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • JAN Code
    4906842111514
  • Trusco Code
    471-7805
  • Mass(g)
    120
  • Specifications
    14.4 V and 18 V compatible
1PK (10 pcs.)
100
4906842111538
471-7821
7 Day(s)
SGD 35.44

Part Number : BXV-2100M
Days to Ship 7 Day(s)
Standard Unit Price SGD 35.44
Quantity 1PK (10 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • JAN Code
    4906842111538
  • Trusco Code
    471-7821
  • Mass(g)
    180
  • Specifications
    14.4 V and 18 V compatible

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)