(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
SAKISUBO Torsion Bits (With Magnet) 2-Piece Set

SAKISUBO Torsion Bits (With Magnet) 2-Piece Set

Standard Unit Price:
SGD 6.97-
Days to Ship :
9 Day(s)

[Features]
· The constricted parts serve a cushioning function to absorb shock from an electric impact driver, preventing the bit from shifting and allowing a screw to be drove in smoothly.
· The effect of the torsion also increases durability.
· This is a building woodwork bit ideal for carpenters.
[Applications]
· Screw drilling work on a duct, siding, etc.
· Can also be used for joist installations, control panel installations and with 2 × 4 and other long screws and plug-less screws.
· Long size also available for a variety of renovation work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Presence of magnet at the blade tip
    Available
  • Order quantity
    1PK (2 pcs.)

Catalog

Japanese Only

Part Number
Order quantity

Refine by

  • 1PK (2 pcs.)
  • Clear
Overall Length(mm)

Refine by

  • 65
  • 82
  • 110
  • 150
  • 200
  • Clear
JAN Code

Refine by

  • 4907587349675
  • 4907587349682
  • 4907587349699
  • 4907587349705
  • 4907587349712
  • 4907587349729
  • Clear
Trusco Code

Refine by

  • 494-0563
  • 494-0555
  • 494-0547
  • 754-5231
  • 754-5223
  • 754-5215
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (2 pcs.)
65
4907587349675
754-5215
9 Day(s)
SGD 6.97

Part Number : SST141065
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.97
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587349675
  • Trusco Code
    754-5215
  • Specifications
    Double Headed Bit, 18 V, suitable for impact
  • Mass(g)
    18
1PK (2 pcs.)
65
4907587349682
494-0547
9 Day(s)
SGD 6.98

Part Number : SST142065
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.98
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587349682
  • Trusco Code
    494-0547
  • Specifications
    Double Head Bit, for 22 V Impact Driver
  • Mass(g)
    20
1PK (2 pcs.)
82
4907587349699
754-5223
9 Day(s)
SGD 7.57

Part Number : SST142082
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.57
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    82
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587349699
  • Trusco Code
    754-5223
  • Specifications
    Double Head Bit, for 23 V Impact Driver
  • Mass(g)
    28
1PK (2 pcs.)
110
4907587349705
494-0555
9 Day(s)
SGD 8.27

Part Number : SST142110
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.27
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587349705
  • Trusco Code
    494-0555
  • Specifications
    Double Head Bit, for 19 V Impact Driver
  • Mass(g)
    46
1PK (2 pcs.)
150
4907587349712
494-0563
9 Day(s)
SGD 10.90

Part Number : SST142150
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.90
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587349712
  • Trusco Code
    494-0563
  • Specifications
    Double Head Bit, for 20 V Impact Driver
  • Mass(g)
    64
1PK (2 pcs.)
200
4907587349729
754-5231
9 Day(s)
SGD 13.23

Part Number : SST142200
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.23
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    200
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587349729
  • Trusco Code
    754-5231
  • Specifications
    Double Head Bit, for 21 V Impact Driver
  • Mass(g)
    90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)