(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Torsion Bit (With Magnet)

Torsion Bit (With Magnet)

Standard Unit Price:
SGD 4.37-
Days to Ship :
9 Day(s)

[Features]
· The torsion section in the middle absorbs shock.
· Prevents bit bending and tip damage.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Presence of magnet at the blade tip
    Available
  • Specifications
    Optimal for soft joints of wood screws, etc.
  • Order quantity
    10 pcs.
Part Number
Order quantity

Refine by

  • 10 pcs.
  • Clear
Overall Length(mm)

Refine by

  • 65
  • 110
  • Clear
JAN Code

Refine by

  • 4907587322173
  • 4907587322180
  • Clear
Trusco Code

Refine by

  • 371-1854
  • 371-1846
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 pcs.
65
4907587322173
371-1854
9 Day(s)
SGD 4.37

Minimum order quantity is 10.

Part Number : AT14-2-3.5-65MG
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.37
Quantity 10 pcs.

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587322173
  • Trusco Code
    371-1854
  • Specifications
    Optimal for soft joints of wood screws, etc.
  • Mass(g)
    10
10 pcs.
110
4907587322180
371-1846
9 Day(s)
SGD 5.10

Minimum order quantity is 10.

Part Number : AT14-2-3.5-110MG
Days to Ship 9 Day(s)
Standard Unit Price SGD 5.10
Quantity 10 pcs.

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587322180
  • Trusco Code
    371-1846
  • Specifications
    Optimal for soft joints of wood screws, etc.
  • Mass(g)
    23

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)